Skip to main content
Easy-On FFC/FPC Connectors

FFC / FPC Connectors

Molex Easy-On FFC Connectors and FPC Connectors provide an extensive combination of actuators, pitch sizes (0.20 to 2.00mm) and circuit sizes (2 to 120) to support electronics manufacturers with reliable, robust and easy-to-use connector solutions with improved design flexibility.

Pitch Actuator Style Circuit Sizes
0.20 to 2.00mm Front flip, back flip, non-ZIF, Slider, Flexi-Latch, One-Touch 2 to 120

0.20mm Pitch

Easy-On FFC/FPC 0.20mm Pitch Connector

0.25mm Pitch

Easy-On FFC/FPC 0.25mm Pitch Connector

0.30mm Pitch

Easy-On FFC/FPC 0.30mm Pitch Connector

0.40mm Pitch

Easy-On FFC/FPC 0.40mm Pitch Connector

0.50mm Pitch

Easy-On FFC/FPC 0.50mm Pitch Connector

1.00mm Pitch

Easy-On FFC/FPC 1.00mm Pitch Connector

1.25mm Pitch

Easy-On FFC/FPC 1.25mm Pitch Connector

2.00mm Pitch

Easy-On FFC/FPC 2.00mm Pitch Connector

Many new product designs require specific numbers of signal circuits, and it can be difficult to source small-pitch, multiple-circuit FFC/FPC connectors. Molex's Easy-On FFC/FPC Connecters are available with a wide variety of features to promote design flexibility. Among such features are pitch sizes that range from 0.20 to 2.00mm, circuit sizes from 2 to 96, actuator types that include front flip, back flip, slider, One-Touch and LIF, in a right-angle or vertical orientation. Ideal for consumer, mobile devices, and automotive markets.

During assembly, coplanarity issues and multiple-step processes can cause errors and delays. Molex's Easy-On FFC and FPC connectors are reliable, robust and easy to operate, ideal for robotic mating and fully automated SMT processes. With minimized warpage and Nickel-plated terminals, Molex's Flexible Flat Cable/Flexible Printed Circuit Connectors are designed and tested to solve coplanarity or other issues that occur during the SMT process.

Customers need stable supply chains and manufacturers that meet various product compliances requirements. As a proven leader within the industry, Molex provides dependable quality products that meet various environmental standards and RoHS certifications, assured capacity, knowledgeable engineering support and reliable business continuity planning (BCP).

FlexiSnap Series (0.50mm Pitch)

  • One-touch locking mechanism with a secure locking nail design for reliable operation
  • Ideal for use in space-constrained applications
  • Automation-ready design enables seamless integration with robotic assembly processes
  • Standard compatibility with 0.50mm pitch FFC/FPC cables
FlexiSnap Series FFC/FPC connector and flat flexible cable.

Slider Series (0.50 and 1.00mm Pitch)

  • Provides secure connection to the FFC/FPC cable
  • Allows easy robotic assembly
  • Supports pitch sizes ranging from 0.50 to 1.00mm in both vertical and right-angle versions
  • Supports gold and tin-bismuth plating
FFC/FPC Slider Series, white and beige.

FlatLock Series (0.50mm Pitch)

  • Includes backflip actuator with dual contact connection and pre-lock feature
  • Low profile height
  • Supports 0.50mm pitch configurations
  • Endures up to 15 cycles of mating and unmating
Easy-On FlatLock FFC Connector

FD19 Series (0.50mm and 1.00mm pitch)

  • Double-bottom contacts deliver secure connectivity​

  • Wide range of circuit sizes with 0.50 and 1.00mm pitch​

  • High operating temperature up to 150°C

  • Works with eared and non-eared cable​s

Easy-On FD19 Connector

LA75 Series (0.30mm pitch)

  • Dual contact with back flip​

  • Cable lock feature available​

  • High operating temperatures up to 125℃​

  • Compact size affords space savings​

Easy-On LA75 Series Connector

FBH1 Series (0.50mm pitch)

  • Compact size affords space savings​

  • Back flip actuator and low-profile design offer design flexibility​

  • Dual contact provides reliable electrical performance 

  • Allows high upward pull force​

Easy-On FBH1 Series Connector

FD4P Series (0.40mm pitch)

  • High-density pin count in 0.40mm pitch​

  • Double-bottom contacts deliver secure connectivity

  • Works with eared and non-eared cable​s

  • Provides high retention force​ 

Easy-On FD4P Series Connector

One-Touch Series (0.50mm pitch)

  • Easy and single-action FFC/FPC mating​

  • Easy-to-release cable with push-button function​

  • Provides high retention force​

  • Has ground terminal and offers high-temperature options up to 125℃​

Easy-On One-Touch Series Connector

Gold or Tin plating on contact points
Provides cost-effectiveness and additional design flexibility

One of the highest voltage-rated FFC/FPC connectors with ranges from 50 to 125V
Ideal for high-power applications

Nickle barrier SMT termination
Ensures SMT quality
Enables automated assembly with a wide pick-and-place that provides space for an SMT nozzle

Operating temperature up to +150°C
Withstands harsh environments

Vertical, positive locking-latch with an audible click on mating
Offers connection assurance

Mates with FFCs
Creates cost-savings by allowing the use of generic FFCs, custom FPC cables or eared/notched FFCs for locking features
Enables ground terminals to work with shielded FFCs

Auto lock-nail system with the actuator
Ensures secure cable retention

Available with top contacts, bottom contacts or both, in right-angle and vertical orientations
Provide design flexibility


Easy-On FFC/FPC FD19 Series Connectors

Ensuring durability and reliability, Easy-On FFC/FPC FD19 Series Connectors are designed to withstand extreme conditions with a high operating temperature up to 150°C. These connectors feature a wide actuator for easy and efficient cable insertion and locking, with a latch-type mechanism compatible with both eared and non-eared FPC cables providing versatile connectivity and enhanced user convenience. Supporting a broad circuit range from 4 to 80 and utilizing a dual-beam bottom contact design, FFC/FPC FD19 Series Connectors ensure stable electrical performance across a variety of critical applications.

Easy-On FFC/FPC FBH1 Series Connectors

Featuring high operating temperatures up to 150°C, Easy-On FFC/FPC FBH1 Series Connectors are designed to withstand extreme conditions, enhancing durability. A wide actuator allows for easy and efficient cable insertion with secure locking, while a latch-type mechanism supports compatibility with both eared and non-eared FPC cables for greater design flexibility. With circuit options ranging from 4 to 80 and a dual-beam bottom contact design, these connectors deliver reliable electrical performance in critical applications.

Easy-On FFC/FPC LA75 Series Connectors

Easy-On FFC/FPC LA75 Series Connectors feature dual contacts with a back-flip actuator offering increased retention and enhanced installation flexibility. With an ultra-low-profile height of just 0.75mm, these connectors are ideal for compact, space-constrained applications, and are available with both lock and no-lock terminal options to suit customizable security and ease of use. Designed to withstand high-temperature environments up to 125°C and supporting a wide circuit range from 7 to 61, FFC/FPC LA75 Series Connectors provide versatile adaptability across various electronic designs.

Applications by Industry


Audio
Center stack system
Domain control unit (DCU)
Heads-up display
In-cabin applications
Instrument cluster
Electric vehicles
EV charging station
Infotainment
Infotainment systems
Lighting
Navigation
Side-view camera
Zonal control unit (ZCU)
Zonal gateway
(Certain series have been approved for use in automotive applications. Please contact Molex for details.)

Cut-the-cord devices
Digital cameras
Flat panel displays
Gaming
Gaming machines
Home entertainment systems
Home Security
Ovens
Printers
Refrigerators
Smart TV
Speakers
Streaming media
Washing machines
Wireless and multi-room audio

Factory automation equipment

Continuous glucose monitors
Hearing aids
Illumination
Patient monitors
Surgical equipment
Telehealth - remote patient monitoring systems

GPS
Laptop PCs
Point-of-sale (POS) terminals
Portable audio devices
Mobile gaming devices
Smartphones
Tablets


AR/VR devices
Copiers
Optical disk drive
Smartwatches
Tablet and notebook PCs
Wearable glasses

This is not a definitive list of applications for this product. It represents some of the more common uses.

Frequently Asked Questions


What are the features and benefits of the different types of actuator methods of FFC/FPC connectors?

The different types of actuator methods of FFC/FPC connectors are:

  • ZIF: A Zero Insertion Force actuator allows no friction mating, resulting in a higher mating life cycle.
  • Front Flip: The actuator and terminal are vertically stacked, with a wide frontage for easier insertion and a higher height and narrower depth.
  • Back Flip: Located on the anti-slip side, reducing its height, the actuator with its wide depth can connect the top and the bottom surfaces.
  • Slider Type: The actuator's linear opening and closing trajectory make it easy to operate with automation. It has a higher retention force than other FFC/FPC connectors without ears.
  • One-Touch: Notched FFC/FPC with auto-lock mechanism and a push-button facilitating easy cable removal, the One-Touch design facilitates the ease of the mating process.
  • Non-ZIF: Features one-action mating (insert FFC/FPC to mate) without any actuator operation and allows the removal of foreign substances by wiping the FFC/FPC with the contacts.

Which is Pin Number 1?

The triangle mark on the actuator indicates PIN 1. But, in some series, the triangle mark may not be there. In that case, we consider the left pin at the FFC/FPC insertion open mouth side as the PIN 1, leaving the option for the end-user to choose from left-to-right or right-to-left.

Case Study

Achieving Flexible, High-Density Connectivity for 3D Printing

Discover how Prusa Research uses Molex Easy-On FFC/FPC Connectors to meet the demand for high-density connections in space-constrained 3D printer designs. Available in a wide range of actuators, pitch sizes and circuit options, these robust, user-friendly solutions enhance design flexibility and overall system performance in 3D printing technology.

Prusa Research CORE ONE 3D Printer