Skip to main content

QSFP Connector System

28G NRZ, 56G PAM-4, 112G PAM-4, up to 100, 200 or 400 Gbps aggregate. Offer low insertion loss and cross talk plus excellent electromagnetic interference (EMI) containment.

Product Highlights


Data Rate:Industry Standards:
QSFP+: 10 Gbps
zQSFP+: 28 Gbps, 56 Gbps, 200 Gbps Ethernet; InfiniBand EDR
QSFP+: EtherNet, Fibre Channel, InfiniBand, SAS 
zQSFP+: SFF 8665; QSFP28; QSFP56

High-Speed I/O Connectors

High-Speed EMI Cages

Stacked Products

High-Speed I/O Cables Assemblies

Optical Cables

Features and Benefits


zQSFP+ Interconnect solution

Proven 28/56 Gbps data rate:
-Meets or exceeds past requirements for 200 Gigabit Ethernet and InfiniBand 200 Gigabit (EDR) applications
-Supports current 10 Gbps Ethernet, 14 Gbps (FDR) InfiniBand and 16 Gbps Fibre Channel applications

Identical mating interface as the QSFP+ connector for backward compatibility:
Protects end user's current QSFP+ infrastructure investment

3D-style press-fit pin design:

Increased board retention versus typical press pins

Drop-in replacement to standard cages:

Enables quick and easy implementation without extensive redesign

Meets IEEE 802.3bj, InfiniBand EDR and SAS 3.0 specifications:
Functions across a wide variety of next-generation technologies and applications

Low-profile round cable:
Improved cable management and flexibility for routing
 

28-Gbps Temp-Flex Cable Assemblies

Temp-Flex cable technology:
- Boosts electrical performance
- Provides excellent operational margin, short lead times and minimal end-user cost via manufacturing efficiencies- Boosts electrical performance
- Provides excellent operational margin, short lead times and minimal end-user cost via manufacturing efficiencies

QSFP+ Interconnect Solution

0.80mm pitch host connector designed for placement beneath an EMI cage:
Ideal for pluggable applications

One-piece, press-fit cage:

Results in low-cost manufacturing
 

SMT and Stacked Integrated Connectors and Cages

Preferential coupling design uses a narrow-edge coupled, blanked- and formed-contact geometry, and insert molding:
Provides superior signal integrity (SI) performance, including extremely low insertion loss (IL) of <0.8dB at frequencies up through 14 GHz
 

Thermally Enhanced Components

Three thermal options available for the 2-by-1, 2-by-2 and 2-by-3 cages:
Provides design flexibility to meet specific thermal management needs

Optical MPO/MTP Cable Assemblies

MTP/MPO QSFP+ connector interface:
Meets QSFP+ SFF-8665 interface specification

Loop optical transmit ports to receive ports:
Allows loopback testing of modules, cables during burn in and field troubleshooting

High-speed contact wafer design on stacked integrated connector and cages:
Supports data transmission speeds up to 10 Gbps

AOC four bi-directional optical data links per end, each operating at data rates from 1.0 to 10 Gbps:
Compatible with multiple protocols including InfiniBand* single data rates (SDR), dual data rates (DDR) and quad data rates (QDR), Ethernet systems (10 and 40 Gbps), Fibre Channel (8 and 10 Gbps) and SAS (6 Gbps)
 

Sheet Metal EMI Cages

Stainless steel cage construction:
Offers increased robustness versus copper alloy material

Overview


Pervasive bandwidth requirements due to the tremendous growth in wireless devices are the catalyst for large-scale (200 Gbps) system designs in server farms. zQSFP+ connectors transmit up to 28/56 Gbps per-serial-lane data rates with excellent signal integrity, relieving some of the pressure on core switches.

The operating power for plugs was increased from 3.5 to 5W. The increased wattage also increased the heat generated, necessitating a thermally enhanced component to manage that extra heat. zQSFP+ Interconnect System with thermal protection offers three options to manage heat: a through-flow cage optimized to allow airflow through the midsection of the cage, an internal riding heat sink, and a top-riding heat sink to help increase airflow and manage the additional heat generated by the 5-watt plugs.

 

Applications by Industry


Cellular infrastructure
Central Office equipment
Multi-platform service systems (DSL, cable data)
Routers
Servers
Storage
Switches

This is not a definitive list of applications for this product. It represents some of the more common uses.

Datasheets and Guides