Skip to main content
Micro-Fit Connectors

Micro-Fit Connectors

As consumers demand smaller, faster, more powerful devices, Micro-Fit Connectors offer a compact, high-performance interconnect solution, blending power and flexibility without compromising space or reliability. These connectors also provide grounding protection and halogen-free components to meet government regulation guidelines for environment, health and safety (EH&S) compliance. Designed for durability and proficiency, Micro-Fit Connectors are feature rich for unmatched design flexibility and excellent cost savings.

Pitch Current Wire Gauge Operating Temperature
3.00mm 10.5A 30 to 18 AWG -40 to +105°C

PCB Headers

Micro-Fit 3.0 Right-Angle Header 0430450202

PCB Receptacles

Micro-Fit 3.0 Receptacle Housing 0430250800

Connector Housings

Micro-Fit 3.0 Receptacle Housing 0430250200

Crimp Terminals

Micro-Fit 3.0 Crimp Terminal 0430300004

Connector Accessories

Micro-Fit TPA Retainer 1729530801

Power and Signal Cable Assemblies

Micro-Fit TPA-to-Micro-Fit TPA OTS Cable Assembly 451320401

Features and Benefits


As thicker PCBs are needed to support increased power demands and multiple signals introduce additional complexities, design engineers look for ways to maximize PCB space and overcome space constraints in applications. Micro-Fit Connectors offer a compact, high-performance interconnect solution, blending power and flexibility without compromising space or reliability. Designed for durability and ease of use, these connectors feature reduced mating force terminals that can withstand up to 250 mating cycles at a reduced insertion force—overall, enhancing the product lifespan and assembly operator ergonomics.

Micro-Fit Connectors support diverse assembly requirements with surface mount, press-fit, through-hole and compliant-pin interface (CPI) versions offering unmatched design flexibility. The inclusion of fitting nails and solderable clips provides robust header retention and strain relief to safeguard against mechanical stresses. Customers can expect significant cost savings by avoiding the need for additional manufacturing processes to terminate product to the PCB.

The built-in blind-mating interface (BMI) feature allows for up to 2.54mm of misalignment, facilitating a smoother and more forgiving assembly process. These connectors are engineered to meet the exacting demands of compact, high-performance applications and the requirements of government regulations for EH&S compliance. 

Excellent Space Savings

As consumers demand smaller, faster and more powerful devices, Micro-Fit Connectors offer a small form factor with tremendous space savings while enabling high-density circuit connectivity.

Micro-Fit Connectors

Design Flexibility

Micro-Fit Connectors are available in multiple circuit sizes and cable lengths, for power applications and board-to-board, wire-to-board and wire-to-wire configurations. To meet application needs, these connectors offer many options including press-fit or surface-mount compatible versions for design flexibility.

Micro-Fit Connectors

Environmental Compliance

There are more government regulations in place now for EH&S compliance related to Glow-Wire capability and low-halogen components. The Micro-Fit product family is composed of halogen-free connectors that are Glow-Wire capable, adhering to environmental compliance guidelines.

Micro-Fit Connectors

Allows up to 2.54mm misalignment
Self-aligning feature is molded into housings for blind-mating capability.

Offers header retention and strain relief options
Fitting nails and solderable clips are available.

Increases durability; supports ergonomics and user-friendly interface
These connectors have reduced rating force (RMF) terminals.

Provides design flexibility
Surface-mount, press-fit, through-hole, CPI and surface-mount compatible versions are available.

Provides excellent cost savings
These connectors are potting capable and do not require sealant, reducing customers’ raw material costs.

Videos


Applications by Industry


Harness manufacturers
Inside devices
Non-sealed applications

Freezers
Printers
Scanner
Security systems
Washing machine

Routers and switches
Servers
Storage

This is not a definitive list of applications for this product. It represents some of the more common uses.

Frequently Asked Questions


What termination styles are available for Micro-Fit?

The Micro-Fit product family has many diverse design options depending on the end customer PCB thickness or layout of components on the board. Options include through-hole, through-hole kinked pin, through-hole compliant pin, and surface-mount. Additionally, we have solder options for electrical testing.

What are the Micro-Fit RMF terminals, and what durability tests have been done?

Terminals are designed for applications needing lower engagement and disengagement forces or when the units are cycled frequently. The pre-lubricated version can be mated up to 250 times and fit into standard Micro-Fit 3.0 housings. Applications often require rugged terminals and lower mating force to reduce operator fatigue during assembly and/or to withstand high-mating cycles, translating to up to 50% reduction.

What options are available for terminal position assurance (TPA) within the Micro-Fit product family?

There are two options for TPAs within the family. The first is an additional TPA piece that is added after the terminals/wires are inserted into the housing. The second option is a secondary locking mechanism that is attached to the housing. Both TPAs feature designs to prevent terminal back out and help relieve strain relief in tightly constrained or high-vibration applications.

Fit Family Connectors

As designs grow in complexity, engineers require unified connector solutions that support multiple power levels without reengineering. Molex Fit Family connectors offer a common platform across Nano‑Fit, Micro‑Fit, Ultra-Fit, Mini‑Fit and Mega‑Fit Connectors to enable seamless scalability. This consistency, along with colored keying and polarization features, ensures efficient design simplicity, reliable performance and accurate assembly.

Molex Fit Family connectors