3.96mm (.156") Pitch Molex Custom Design Headers Single Row Configurations
Molex offers 3.96mm (.156") pitch Single Row headers available with complete custom design ability. Customization ability includes pin height from board, PCB pin lengths to match board thickness, and multiple bodies for board-to-board applications. Additional custom features are available including choice of plating, voided pins, and first-mate/last-break configurations.
Simply select the design series that applies to your applications and supply your custom circuit size and dimensional criteria.
Features and Benefits
- Sizes 2 to 18 circuits
- End-to-end stackable
- Custom in-board pin lengths for all through hole series
- Custom pin heights from body
- Custom dimensions between multiple bodies
Reference Information
- Product Specification: PS-(series number)
- Packaging: Tube or Tray
- UL File No.: E29179
- CSA File No.: LR19980
- Designed In: Inches
Electrical
- Voltage: 250V
- Current: 7.0A DC max.
- Dielectric Withstanding Voltage: 1500V
- Insulation Resistance: 1000 M
min.
Physical
- Housing:
Through hole - Black glass filled 6/6 nylon, UL 94V-0
SMT - Black high temperature 4/6 nylon, UL 94V-0
- Contact: Phosphor Bronze, (.045") square pins
- Plating: 200µ" Tin, 15µ" or 30µ" Gold on mating end
- Temperature: -40 to +105°C
[
Section Index |
Fax Back |
Order No. Index |
Trade name Index
]

[
Welcome! |
About Us |
New |
Products |
Contact Us |
Financial |
Jobs |
Feedback
]
Top
© Copyright 1999 Molex Incorporated