Wire-to-Board 2.50mm (.098") Pitch Housing 51102



Above Drawing For Reference Only

Ordering Information  
Circuits Order No. Dimension mm (inches)
A
(Overall Length)
B
(1st to Last Ckt)
C
2 51102-0200 7.20 (.283) 2.50 (.098) 5.50 (.217)
3 51102-0300 9.70 (.382) 5.00 (.197) 8.00 (.315)
4 51102-0400 12.20 (.480) 7.50 (.295) 10.50 (.413)
5 51102-0500 14.70 (.579) 10.00 (.394) 13.00 (.512)
6 51102-0600 17.20 (.677) 12.50 (.492) 15.50 (.610)
7 51102-0700 19.70 (.776) 15.00 (.591) 18.00 (.709)
8 51102-0800 22.20 (.874) 17.50 (.689) 20.50 (.807)
9 51102-0900 24.70 (.972) 20.00 (.787) 23.00 (.906)
10 51102-1000 27.20 (1.071) 22.50 (.886) 25.50 (1.004)
11 51102-1100 29.70 (1.169) 25.00 (.984) 28.00 (1.102)
12 51102-1200 32.20 (1.268) 27.50 (1.083) 30.50 (1.201)
13 51102-1300 34.70 (1.366) 30.00 (1.181) 33.00 (1.299)
14 51102-1400 37.20 (1.465) 32.50 (1.280) 35.50 (1.398)
15 51102-1500 39.70 (1.563) 35.00 (1.378) 38.00 (1.496)