Features and Benefits
In the Automotive and Commercial Vehicles industries, engineers are continually challenged to provide more electronics in the same space, accommodating faster assembly times to reduce production costs. The MX150 Connector System offers a reduced package size over traditional USCAR connectors and is designed for simple and secure assembly.
Customers are looking for a reliable, robust and proven connector design to use for 48V wiring applications. MX150 Mid-Voltage Connectors use the proven MX150 design, upgraded for a voltage rating of up to 60V.
Customers want to meet the market demand for more powerful, higher performance motors using oil cooling and need electrical connectivity that will work with these designs. MX150 Pass-Through Sealed Connectors are designed to enable oil-cooled electric motor technology through a sealed, oil-resistant design.
Datasheets and Guides
Specifications
Featured Videos
Applications by Industry
Electric Vehicles
Zonal Architecture
A/C modules
AC/DC converters
Airbag harnesses
Battery controllers
Battery packs
Body harnesses
Brake modules
Door connectors
E-chargers
Electric motor generators
Electronic control units (ECUs)
Fuel injectors
Head/tail lamps
Hood switches
Horns
Inverters
Lighting
Power distribution boxes
Seat harnesses
Sensors
Speakers
Speedometers
Transmissions
Turn signals
Water pumps
Wipers, washers, defoggers
Home generators
Portable power stations
Rechargeable battery applications
Solar energy storage systems (commercial and residential)
This is not a definitive list of applications for this product. It represents some of the more common uses.
Frequently Asked Questions
What makes MX150 Connectors different from the competition?
With the mat seal technology, MX150 Connector System is significantly smaller than other comparable USCAR connectors, making it valuable for engineers struggling with space constraint challenges.
How does the Molex MX150 Pass-Through Sealed Connector design provide superior sealing performance?
- The design uses potting in the terminal interface.
- The unique two-ring seal option delivers redundancy when compared with typical single-ring sealed connectors.
- The two-lip ring seal design provides a more reliable seal.
- The anti-oil seal is designed specifically for oil-cooled motor applications.
Why do MX150 Pass-Through Sealed Connectors use a stackable 2 by 3 connector design?
The stackable design includes a connector for the temperature sensor assembly and a connector for the rotary transformer assembly. With other designs, these sub-assemblies are provided by different suppliers. With MX150 Pass-Through Connectors, the combined design provides procurement flexibility and helps reduce supply chain risks.