Skip to main content
Image

Memory / SIM Card Connectors

Optimized for reliability and high-speed data transfer, Molex’s compact, easy-to-use SD and SIM Memory Card Sockets, in different configurations, meet the quick and compact connection requirements of various industries.

Product Highlights


Type:Circuits:Ejector Type:
SD, SIM Card,
and Combo Sockets
6 - 9Push-Push; Push-Pull;
Hinge; Tray; Pin-Eject

Features and Benefits


Push-Push Type

User-friendly push-push card ejection:
Anyone can use it easily by pushing the card to insert and withdraw it

Reliable detect switch:
Assures card detection

Anti-card fly-out ramp and alignment guides:
Controls card ejection forces and enables smooth card insertion and extraction

Low-profile design:
Offers space savings for mobile and other tight packaging applications

Slope-shaped terminal:
Prevents terminal damage when card is inserted and extracted

Inner housing rib wall:
Protects terminal tips during card insertion

Card polarization feature:
Unique socket design prevents improper card insertion

Pin-Eject Type

Pin ejection mechanism:
Facilitates safe, easy and robust card ejection

Hinge Type

Durable locking system:
Withstands high vibration, making it ideal for harsh-environment applications

Hinge type ejection design:
Saves PCB space and offers design flexibility for tight packaging applications

Card polarization feature:
Has a unique socket design prevents improper card insertion

Push-Pull Type

Tight coplanarity control:
Affords high reliability for reflow soldering

Simple design without eject mechanism:
Is lower in price than push-push ejection type

Reliable detect switch:
Assures card detection

Compact size and low-profile height:
Optimizes PCB real estate and offers vertical space savings

Overview


Smaller, semi-finished products are required due to increased battery capacity and the increase in demand for an internal semiconductor chip. Molex offers compact memory card sockets with a height of no more than 1.28mm, saving PCB space.

As products become smaller, a minor external shock could cause short-circuit or misalignment. The hinge feature keeps the card stable, protecting it from external shocks and/vibrations.

Customers require easy card insertion and extraction for portable devices. The push-push ejection system utilizes spring elasticity, and the push-pull system utilizes simple manual ejection, simplifying card insertion and ejection for portable devices.

There is a market demand for a small volume of multi-product supply due to card utility in various applications. Examples include drones, portable applications and IoT. Molex offers a wide range of memory card products to satisfy our customers’ needs.

Applications by Industry


Drive recorders
Infotainment systems

Industrial Automation:
Drones
Security systems
Smart meters

Mobile devices
POS terminals

This is not a definitive list of applications for this product. It represents some of the more common uses.

Videos