Automotive
- Products
- Resources
Super-Safeway Features and Benefits
Power Distribution Boxes
Unprecedented Durability
- Vulcanized rubber enclosure and self-closing, waterproof lid
- Resistant to shock, impact and corrosion for enhanced safety
- Built to outlast comparable painted steel boxes
Designed for Convenience
- Lighter in weight than comparable power distribution boxes
- Compact design for operation in confined spaces and convenient storage
- Handle for easy portability
Enhanced Safety
- cULus listed
- TYPE 3R weather resistant for safe and reliable use in outdoor environments
- Weather-resistant openneutral GFCI modules help prevent unsafe operating conditions
- Sturdy aluminum legs keep electrical components 6 inches above ground level to achieve NEC regulatory compliance
Performance-ready
- High-performance S00W cords are standard for optimum performance
- Spring-loaded flip lids are available for increased ingress protection
- MAX-LOC nylon strain relief cord connection is available
Safety-centered Features
- GFCI protection is available as an option to protect personnel
- Internal brass ground and neutral busbar provides safe continuity
- Double C-clamp strain relief provides hold to keep cord in place at critical juncture
UV-Stabilized Material
- Suitable for prolonged
5-Channel Design
- Accommodates up to 3.175cm (1.25") diameter cables
- Fits nearly any exposed cable
Safety
- Exclusive tread design delivers excellent traction and reduces slip-and-fall incidents
- Uses industry standard ANSI/NEMA Z535.3-2011 safety symbols to identify and warn against specific hazards
Easy Modularity
- Feed-thru feature to place multiple boxes on one feeder
- Unique leg design allows for dependable stacking of multiple boxes for storage and transport
Color-coded for power balancing
- Color-coded straight-blade receptacles which helps users to balance their power loads equally between phases
- Color-coded circuit breaker identification for both the straight-blade and locking blade models, reducing the risk of a power outage
Wiring Devices and Cordsets
Unprecedented Durability
- Rubber portable outlet boxes yield the industry’s best performance for abrasion, chemical exposure and temperature extremes
User-friendly
- Duplex receptacles are colorcoded for easy 3-phase identification, reducing the risks of a power outage
- Super-Safeway plug is available as a ready-to-use power distribution cordset
Safeway Cable Protector
Heavy-Duty Polyurethane Construction
- Nonconductive surface for safe crossing
- Protects cables and hose lines
- Load Capacity: 16,300 lbs. per tire, 32600 lbs. per axle at 70°F
Cross-mates with other protective
- Enhances design flexibility
- Reduces needed inventory
Hinged Lid
- Simplifies access for cable insertion and removal
- Non-Metallic, reinforcedfiberglass hinge pin
Portability
- Slip-notch connector design reduces friction to ease mating and unmating
- Delivers exceptional durability and connectivity
- Integrated easy-carrying handle found underside black edge for balanced transport