FFC/FPC-to-Board 1.00mm (.039") Vertical, Non-ZIF Receptacle 52806



Above Drawing For Reference Only

ORDERING INFORMATION AND DIMENSIONS
Circuits Order No. Dimension mm (inches)
A
(Overall Length)
B
(1st to Last Ckt)
3 52806-0310 6.00 (.236) 2.00 (.079)
4 52806-0410 7.00 (.276)3.00 (.118)
5 52806-0510 8.00 (.315)4.00 (.157)
6 52806-0610 9.00 (.354)5.00 (.197)
7 52806-0710 10.00 (.394) 6.00 (.236)
8 52806-0810 11.00 (.433) 7.00 (.276)
9 52806-0910 12.00 (.472) 8.00 (.315)
10 52806-1010 13.00 (.512) 9.00 (.354)
11 52806-1110 14.00 (.551) 10.00 (.394)
12 52806-1210 15.00 (.591) 11.00 (.433)
13 52806-1310 16.00 (.630) 12.00 (.472)
14 52806-1410 17.00 (.669) 13.00 (.512)
15 52806-1510 18.00 (.709) 14.00 (.551)
16 52806-1610 19.00 (.748) 15.00 (.591)
Circuits Order No. Dimension mm (inches)
A
(Overall Length)
B
(1st to Last Ckt)
17 52806-1710 20.00 (.787) 16.00 (.630)
18 52806-1810 21.00 (.827) 17.00 (.669)
19 52806-1910 22.00 (.866) 18.00 (.709)
20 52806-2010 23.00 (.906) 19.00 (.748)
21 52806-2110 24.00 (.945) 20.00 (.787)
22 52806-2210 25.00 (.984) 21.00 (.827)
23 52806-2310 26.00 (1.024) 22.00 (.866)
24 52806-2410 27.00 (1.063) 23.00 (.906)
25 52806-2510 28.00 (1.102) 24.00 (.945)
26 52806-2610 29.00 (1.142) 25.00 (.984)
27 52806-2710 30.00 (1.181) 26.00 (1.024)
28 52806-2810 31.00 (1.220) 27.00 (1.063)
29 52806-2910 32.00 (1.260) 28.00 (1.102)
30 52806-3010 33.00 (1.299) 29.00 (1.142)