FFC/FPC-to-Board 1.00mm (.039") SMT, Vertical, ZIF Receptacle 52610



Above Drawing For Reference Only

ORDERING INFORMATION AND DIMENSIONS
Circuits Order No. Dimension mm (inches)
A
(Overall Length)
B
(1st to Last Ckt)
C Carrier Tape Width
6 52610-0690 12.60 (.496) 5.00 (.197) 10.85 (.427) 24.00 (.945)
8 52610-0890 14.60 (.575) 7.00 (.276) 12.85 (.506)
10 52610-1090 16.60 (.654) 9.00 (.354) 14.85 (.585)
12 52610-1290 18.60 (.732) 11.00 (.433) 16.85 (.663) 32.00 (1.260)
13 52610-1390 19.60 (.772) 12.00 (.472) 17.85 (.703)
14 52610-1490 20.60 (.811) 13.00 (.512) 18.85 (.742)
15 52610-1590 21.60 (.850) 14.00 (.551) 19.85 (.781)
16 52610-1690 22.60 (.890)15.00 (.591) 20.85 (.821) 44.00 (1.732)
17 52610-1790 23.60 (.929) 16.00 (.630) 21.85 (.860)
18 52610-1890 24.60 (.969) 17.00 (.669) 22.85 (.900)
20 52610-2090 26.60 (1.047) 19.00 (.748) 24.85 (.978)
22 52610-2290 28.60(1.126) 21.00(.827) 26.85(1.057)
24 52610-2490 30.60 (1.205) 23.00 (.906) 28.85 (1.136)
25 52610-2590 31.60 (1.244) 24.00 (.945) 29.85 (1.175)
26 52610-2690 32.60 (1.283) 25.00 (.984) 30.85 (1.215)
28 52610-2890 34.60 (1.362) 27.00 (1.063) 32.85 (1.293) 56.00 (2.205)
30 52610-3090 36.60 (1.441) 29.00 (1.142) 34.85 (1.372)