FFC/FPC-to-Board 1.25mm (.049") Bottom Entry Receptacle 52492



Above Drawing For Reference Only

ORDERING INFORMATION AND DIMENSIONS
Circuits Order No. Dimension mm (inches)
A
(Overall Length)
B
(1st to Last Ckt)
6 52492-0620 10.90 (.429) 6.25 (.246)
7 52492-0720 12.15 (.478) 7.50 (.295)
8 52492-0820 13.40 (.528) 8.75 (.344)
9 52492-0920 14.65 (.577) 10.00 (.394)
10 52492-1020 15.90 (.626) 11.25 (.443)
11 52492-1120 17.15 (.675) 12.50 (.492)
12 52492-1220 18.40 (.724) 13.75 (.541)
13 52492-1320 19.65 (.774) 15.00 (.591)
14 52492-1420 20.90 (.823) 16.25 (.640)
15 52492-1520 22.15 (.872) 17.50 (.689)
16 52492-1620 23.40 (.921) 18.75 (.738)
17 52492-1720 24.65 (.970) 20.00 (.787)
18 52492-1820 25.90 (1.020) 21.25 (.837)
19 52492-1920 27.15 (1.069) 22.50 (.886)
20 52492-2020 28.40 (1.118) 23.75 (.935)
21 52492-2120 29.65 (1.167) 25.00 (.984)
22 52492-2220 30.90 (1.217) 26.25 (1.033)
Circuits Order No. Dimension mm (inches)
A
(Overall Length)
B
(1st to Last Ckt)
23 52492-2320 32.15 (1.266) 27.50 (1.083)
24 52492-2420 33.40 (1.315) 28.75 (1.132)
25 52492-2520 34.65 (1.364) 30.00 (1.181)
26 52492-2620 35.90 (1.413) 31.25 (1.230)
27 52492-2720 37.15 (1.463) 32.50 (1.280)
28 52492-2820 38.40 (1.512) 33.75 (1.329)
29 52492-2920 39.65 (1.561) 35.00 (1.378)
30 52492-3020 40.90 (1.610) 36.25 (1.427)
31 52492-3120 42.15 (1.659) 37.50 (1.476)
32 52492-3220 43.40 (1.709) 38.75 (1.526)
33 52492-3320 44.65 (1.758) 40.00 (1.575)
34 52492-3420 45.90 (1.807) 41.25 (1.624)
35 52492-3520 47.15 (1.856) 42.50 (1.673)
36 52492-3620 48.40 (1.906) 43.75 (1.722)