FFC/FPC-to-Board 2.54mm (.100") Vertical, Non-ZIF, Low Profile Receptacle 5229



Above Drawing For Reference Only

ORDERING INFORMATION AND DIMENSIONS
Circuits Order No. Dimension mm (inches)
A
(Overall Length)
B
(1st to Last Ckt)
3 22-02-3033 12.48 (.491) 5.08 (.200)
4 22-02-3043 15.02 (.591) 7.62 (.300)
5 22-02-3053 17.56 (.691) 10.16 (.400)
6 22-02-3063 20.10 (.791) 12.70 (.500)
7 22-02-3073 22.64 (.891) 15.24 (.600)
8 22-02-3083 25.18 (.991) 17.78 (.700)
9 22-02-3093 27.72 (1.091) 20.32 (.800)
10 22-02-3103 30.26 (1.191) 22.86 (.900)
11 22-02-3113 32.80 (1.291) 25.40 (1.000)
12 22-02-3123 35.34 (1.391) 27.94 (1.100)
13 22-02-3133 37.88 (1.491) 30.48 (1.200)
14 22-02-3143 40.42 (1.591) 33.02 (1.300)
15 22-02-3153 42.96 (1.691) 35.56 (1.400)
16 22-02-3163 45.50 (1.791) 38.10 (1.500)
17 22-02-3173 48.04 (1.891) 40.64 (1.600)
18 22-02-3183 50.58 (1.991) 43.18 (1.700)
19 22-02-3193 53.12 (2.091) 45.72 (1.800)
20 22-02-3203 55.66 (2.191) 48.26 (1.900)
21 22-02-3213 58.20 (2.291) 50.80 (2.000)
22 22-02-3223 60.74 (2.391) 53.34 (2.100)
23 22-02-3233 63.28 (2.491) 55.88 (2.200)
24 22-02-3243 65.82 (2.591) 58.42 (2.300)
25 22-02-3253 68.36 (2.691) 60.96 (2.400)
26 22-02-3263 70.90 (2.791) 63.50 (2.500)
27 22-02-3273 73.44 (2.891) 66.04 (2.600)