Skip to main content
Image

Polymicro Capillary Tubing

Molex Polymicro products offer a total manufacturing solution, from initial component design, product and process development, prototyping and beta trials to volume production. Polymicro products are ideal for a range of industries, including scientific, analytical, medical, aerospace, military, industrial, alternative energy and data communication.

Polymicro Capillary Tubing

A large selection of custom and standard capillary tubing, with strict adherence to specifications provides unmatched reproducibility in a broad range of applications.

Image

Features and Benefits


Mirror-smooth interior surfaces:
• Provide stable flow-rate control and reproducible surface modifications

Variety of external coatings:
• Allows customization based upon application and performance needs
• Offers excellent abrasion resistance to maintain product integrity during use

Easy cleaving or cutting:
• Provides efficient end-face preparation tailored for the application requirements

High-dielectric strength and breakdown voltage:
• Provides excellent electrical insulation properties in high-voltage environments

Drawn to a wide range of internal and external diameters:
• Enables considerable latitude for optimal finished product design
• Superior dimensional stability over long lengths

Select coatings are transparent from the deep UV to near IR:
• Provides on-column detection and photo-initiation without coating removal

Superior temperature resistance:
• Delivers product longevity in demanding thermal and harsh applications

A wide variety of standard tubing sizes:
• Provide outstanding product-design flexibility

Laser machining and windowing:
• Provides minimal background noise
• Maintains product strength during use

Prototype to volume production:
• Provides simplified OEM sourcing and support

Variety of cutting and cleaving techniques:
• Provide efficient end-face preparation tailored to the application requirements

Multi-capillary assembly expertise:
• Reduces time-to-market with on-site-available technical experts

Specifications


TSP Characteristics:
Operates up to 350°C
Biocompatible Polyimide coating
Fluidic flow rate control
Strong and flexible