Refine Search

  • Circuits (maximum)
  • Application
  • Gender
  • Product Series


Sealed Connector Families - Molex
Sealed Connector Families

Sealed Connectors




Environmentally sealed connectors are an ideal interconnect solution for heavy-duty and harsh-environment applications. Molex’s wide range of standard-sealed and custom-sealed interconnect systems are ideal for applications that require ruggedized sealed plugs, receptacles and power connectors, including IP67 or IP68 ratings.

Fully sealed CMC Connectors

CMC and CMX Sealed, Hybrid, Modular Connectors

Current: 2.5 - 26.0A

Features
  • Pitch: 0.64 - 8.40mm
  • Circuits: Female: 22 - 65
    Male: 32 - 154
  • Wire AWG: 0.35mm² up to 5.00mm² - ISO
    14 - 24 - AWG
Splash Proof 2.50mm Pitch Water Resistant Wire to Wire Connector System

Mizu-P25™ Miniature Waterproof Connectors

Current: 3.0 - 4.0A

Features
  • Pitch: 2.50mm
  • Circuits: 2 - 4
  • Wire AWG: 20 - 22
MX123 Sealed Connection System

MX123™ Sealed Connection System

Current: 11.0A, 25.0A

Features
  • Circuits: 56, 73, 80
  • Wire AWG: 18 - 22
  • Wire dress options: 0 and 180° orientation
Molex MX120G™ Crimp Housing

MX120G™ Sealed Connectors

Current: 10.0A

Features
  • 1.20mm blade width
  • Circuits: 12
  • Wire AWG: 0.35 to 1.00mm²
MX150L Industrial Sealed Connector System

MX150L™ Industrial Sealed Connector System

Current: 18.0A

Features
  • Pitch: 5.84mm
  • Circuits: 2 - 16
  • Wire AWG: 14 - 22
MX150™ Sealed Connector System

MX150™ Sealed and Unsealed Connector System

Current: 22.0A

Features
  • Pitch: 3.50mm
  • Circuits: 0 - 20
  • Wire AWG: 14 - 22
SRC - Sealed Rectangular Connectors

SRC - Sealed Rectangular Connectors

Current: 40.0A Power, 18.0A Signal

Features
  • Pitch: 7.62mm Power (MX150L)
    4.00mm Signal (MX150/SRC)
  • Circuits: 38, 64, 84
  • Rows: 9, 12, 14
Micro-Change (M12) Connectors

Brad® Micro-Change® (M12) Connectors

Current: Various

Features
  • Poles: 4 - 12
  • Wire AWG: 16 - 26
  • Built to IEC industry standard
MX64™ Sealed Single Row Connectors

MX64™ Sealed Single Row Connectors

Current: Various

Features
  • Pitch: 2.54mm
  • Circuits: 2 - 8
  • Wire AWG: 18 - 22
XRC™ (Extra Rugged Circular) Sealed Plugs and Receptacles

XRC™ (Extra Rugged Circular) Sealed Plugs and Receptacles

Features
  • Circuits: 14 and 31 (18 and 24 shell)
  • Wire AWG: 14 - 18
  • In-line or panel-mount applications
Heat Sealable Terminals

Perma-Seal™ Terminals

Features
  • Waterproof crimp connections
  • NiAc™ heat-shrinkable insulation
  • Wire AWG: 8 - 22
Foundation FieldBus Cordsets and Receptacles

Brad® Foundation FieldBus Cordsets and Receptacles

Features
  • Mini-Change and Micro-Change connector styles
  • Stainless Steel or Nickel Plated Brass hardware
  • Type 'A' compliant shielded cables
Industrial USB connectors

Sealed Industrial USB Solutions

Current: 1.0A

Features
  • Pitch: 2.50mm
  • Circuits: 4 - 5
  • NEMA Rating: IP67
All optical version of the popular Mil-DTL-38999 Series III connector

MXL38999™ Connector System

Features
  • Available in aluminum, stainless steel and composite construction
  • • Suitable for multimode and singlemode applications
  • Standard MIL-DTL-38999 Series III plug-to-receptacle sealing and accessory threads
LC2+ Metal Optical Connectors

LC2+ Metal Optical Connectors

Features
  • Simplex, duplex, singlemode and multimode versions
  • Metal body and latch version of the popular LC connector system
  • Connectors available in standard, high-temperature and sealed versions
MXP120™ Sealed Connector System - Molex

MXP120™ Sealed Connector System

Current: 13.0A

Features
  • 1.20mm terminal system
  • Validated to T3-V2-S2 for in-vehicle safety system applications
  • Circuits: 2
HSAutoLink™ II Sealed Interconnect System - Molex

HSAutoLink™ II Interconnect Systems

Current: 1.5A per contact

Features
  • Pitch: 1.27mm
  • Circuits: 6, 12
  • Data Rate: 5 Gbps
ML-XT™ Sealed Connection System - Molex

ML-XT™ Sealed Connection System

Current: 13.0A

Features
  • NEMA Rating: IP68
  • Termination Style: TPA Wedgelock
  • Circuits: 2