Molex Power Connectors - Molex
Molex Power Connector Families

Power Connectors




Related Links:




Achieve power delivery and power distribution with Molex’s vast array of power connectors
Molex is uniquely equipped to provide power delivery and power distribution in wire-to-wire, wire-to-board and board-to-board configurations. Molex’s wide selection of power connectors range from the versatile EXTreme Power™ connectors to the popular and proven Mini-Fit®, Micro Fit 3.0™ and KK connectors. These off-the-shelf connectors can be modified, customized or adapted to meet virtually any application requirement.

Current up to 5.0A

Nano-Fit™ Power Connectors - Molex

Nano-Fit™ Power Connectors

Current: 4.0A

Features
  • Pitch: 2.50mm
  • PCB Retention: Fully isolated header
  • Additional Options: Color and Keying Polarization Options

Ditto™ Wire-to-Wire Interconnects

Current: 4.0A per blade

Features
  • Pitch: 2.50mm
  • Wire AWG: 20 - 26
  • Genderless housing and terminal design
Standard .062 inch power connector system - Molex

Standard .062" Pin and Socket Power Connectors

Current: 5.0A

Features
  • Circuits: 1 - 36
  • Pitch: 3.68mm
  • Wire AWG: 18 - 30
Micro-Fit 3.0™ Products - Molex

Micro-Fit 3.0™ Products

Current: 5.0A

Features
  • Circuits: 2 - 24
  • Pitch: 3.00mm
  • Wire AWG: 20 - 30

Current up to 25.0A

EdgeMate™ Wire-to-Edge-Card Power Interconnect with locking feature - Molex

EdgeMate™ Wire-to-Edge-Card Power Connector

Current: 7.0A

Features
  • Pitch: 3.96mm
  • Circuits: 2 - 12
  • Wire AWG: 18 - 20
Ultra-Fit™ Power Connector Receptacle and Header - Molex

Ultra-Fit™ Power Connectors

Current: 11.0A

Features
  • Pitch: 3.50mm
  • PCB Retention: TPA options
  • Additional Options: Color and keying options
ni-Fit® Products - Molex

Mini-Fit® Products

Current: 13.0A

Features
  • Circuits: 2 - 24
  • Pitch: 4.20mm
  • System includes fully isolated terminals, positive housing locks, low engagement forces and polarized housings and receptacles
KK® 396 Connector System - Molex

KK® 396 Connector System

Current: 13.0A

Features
  • Circuits: 2 - 24
  • Pitch: 3.96mm
  • Wire AWG: 18 - 26
MLX™ Pin and Socket Power Connector System

MLX™ Power Connectors

Current: 13.5A, 20.0A

Features
  • Circuits: 1 - 15
  • Pitch: 6.35mm
  • Wire AWG: 10 - 20 AWG
SolderRight™ Direct-Solder Terminals - Molex

SolderRight™ Direct-Solder Terminals

Current: 14.0A

Features
  • Mounting Style: Direct Solder
  • Orientation: Right-Angle
  • Wire AWG: 14 - 28
Standard .093" High Power Connector System - Molex

Standard .093" Pin and Socket Connectors

Current: 14.0A

Features
  • Circuits: 1 - 15
  • Pitch: 5.03mm
  • Wire AWG: 14 - 30
Glow-Wire compatible RAST 5 and RAST 2.5 Connector Systems from Molex provide one of the most comprehensive RAST offerings on the market today.

RAST Connector System

Current: 16.0A (5.00mm)
6.0A (2.50mm)

Features
  • Pitch: 2.50, 5.00mm
  • Wire AWG: 18 - 24
  • Glow-wire compatible RAST 5 and RAST 2.5 connector systems provide one of the most comprehensive RAST offernings on the market
Sabre 18.0A Power Connector System - Molex

Sabre™ Power Connector

Current: 18.0A

Features
  • Circuits: 2 - 8
  • Wire AWG: 18 - 20
  • Terminal Position Assurance (TPA) assure the terminals are fully seated in the housing and cannot back out
Mega-Fit® Connector - Molex

Mega-Fit® Power Connectors

Current: 23.0A

Features
  • Pitch: 5.70mm
  • Circuits: Dual Row: 2 - 12
  • Six independent contact points

Current 26.0A and above

Super Sabre™ Connector System

Current: 30.0A per blade

Features
  • Circuits: 2 - 8
  • 600V
  • Positive latch and Terminal Position Assurance (TPA) feature
EXTreme LPHPower mixed power and signal connectors

EXTreme LPHPower™

Current: 30.0A per blade

Features
  • Mated Height: 7.50mm
  • Current Density: 127.0A per in.
    50.0A per cm
  • Mixed, high-current power and signal connector system
EXTreme PowerEdge Card Edge or Bus Bar Power Connector - Molex

EXTreme PowerEdge™ Connectors

Current: 40.0A per blade

Features
  • Mated Height: 15.00mm
  • Current Density: 157.0A per in.
    62.0A per cm
  • Can be combined (stacked end-to-end) to mate with multiple bus bar tabs or card edges up to 8" (203.2mm)
Mini-Fit Sr High Power Connector System

Mini-Fit Sr.™ Power Connectors

Current: 50.0A

Features
  • Circuits: 2 - 14
  • Pitch: 10.00mm
  • Wire AWG: 8 - 16
EXTreme Ten60Power High-Current Connector - Molex

EXTreme Ten60Power™ High-Current Connector

Current: 60.0A per blade

Features
  • Mated Height: 10.00mm
  • Current Density: 278.0A per in.
    109.0A per cm
  • Designed as a higher-current and lower profile mixed layout interconnect
Additional Information
Molex EXTreme EnergetiC™ High-Current Connector System

EXTreme EnergetiC™ High-Current Connector System

Current: 100.0A per blade

Features
  • Mated Height: 17.00mm
  • Circuits: 4- and 6-blade bays
    25-circuit signal bays
  • Additional Options: Tooling capable of other options such as 2 Power and 10 to 40 signals
EXTreme Guardian™ Connector System

EXTreme Guardian™ System

Current: 80.0A Blade/Contact

Features
  • Pitch: Centerline 11.00mm
  • Circuits: 2, 3
  • Handles heavier gauge wires with no terminal back-out issues
Imperium™ High Voltage/High Current (HVHC) Connector System  - Molex

Imperium™ High Voltage/High Current (HVHC) Connector System

Current: 250.0A per contact

Features
  • Circuits: 2
  • Pitch: 32.00mm
  • Wire AWG: 1/0
EXTreme PowerMass Custom Configurable High-Power Connector System

EXTreme PowerMass™ High-Current Connector

Current: 150.0A per blade

Features
  • Mated Height: 25.00mm
  • Current Density: 380.0A per in.
    150.0A per cm
  • High- current, board-to-board, modular connector system

Specialty Power Connectors

Battery Connectors - Molex

Battery Connectors

Current: 7.0A

Features
  • Circuits: 2 - 9
  • Pitch: 0.70 - 4.50mm
  • Custom and standard designs
Self-Contained Power Connector (SCPC)

Self-Contained Power Connector (SCPC)

Current: 20.0A

Features
  • Circuits: 2 - 3
  • Wire AWG: 12 - 14
  • Insulation displacement contacts