Refine Search



Mini-Fit® Power Connectors - Molex
ni-Fit® Products - Molex

Mini-Fit® Products




Related Links:




The Mini-Fit® Family is designed for higher-current / higher-density applications which require design flexibility for wire-to-wire, wire-to-board and board-to-board configurations. Mini-Fit products are ideal for power applications up to 13.0A per circuit.

The core attributes of the Mini-Fit family include: an operating temperature of -40 to +105°C, fully isolated terminals, positive housing locks, low-engagement forces and polarized housings and receptacles. Mini-Fit products are UL recognized and CSA approved. All components are lead-free and RoHS compliant.

Mini-Fit Jr. Power Connector Family

Mini-Fit Jr.™ Power Connectors

Features
  • Current: 13.0A
  • Pitch: 4.20mm
  • Glow-Wire Capable Availability
Mini-Fit® Blind Mate Power Connectors (BMI)

Mini-Fit® Blind Mate Interface (BMI) Connectors

Features
  • Current: 13.0A
  • Allow misalignment of up to 2.54mm
  • Available in B-to-B, W-to-B, W-to-W configurations
Mini-Fit® Plus Connector System - Molex

Mini-Fit® Plus Connector System

Features
  • Current: 13.0A
  • Pitch: 4.20mm
  • Wire AWG: 16
Mini-Fit® TPA Terminal Position Assurance Connector

Mini-Fit® TPA Plugs and Receptacles

Features
  • Current: 13.0A
  • Assures terminals are fully seated
  • Provides secondary terminal lock