Micro Connector Products




Related Links:




Molex micro products can be used in applications ranging from mobile devices to a wide variety of hand held units and beyond. As applications are being developed for smaller, higher performing technologies, Molex micro wire-to-board, wire-to-wire, board-to-board, FFC/FPC and memory card connectors are being designed to meet these requirements, often times meaning higher performance in a smaller space. With products ranging from 0.35mm spacing, to as low as 42 AWG, minimal circuit sizes, multi amps per circuit and speeds up to 20 Gbps, Molex has a wide array of products to meet design parameters. In addition, Molex is driving micro products into new markets, such as automotive and medical, which have many of these attributes and characteristics. Molex is on the frontline, driving microminiature innovations for customers and engineers who need space savings, high-density signals and durability in connector designs.

To assist you with your product search, simply click on a product tab below for a Narrow Results selector.

Narrow Results:
Narrow Results:
Narrow Results:
Narrow Results:

Micro W-to-W / W-to-B

Micro IDT Coaxial Connector System - Molex

Micro IDT Coaxial Connectors

Pitch: 0.40mm

Features
  • Circuits: 30 - 50
  • Current: 0.2A
  • Wire AWG: 42
Pico-Clasp is Molex's smallest pitch wire-to-board connector system with a positive lock

Pico-Clasp™ Wire-to-Board Connectors

Pitch: 1.00mm

Features
  • Circuits: 2 - 50
  • Current: 1.0A
  • Wire AWG: 28 - 32
IllumiMate™ Connector System

IllumiMate™ Connector System

Pitch: 1.00, 1.25mm

Features
  • Circuits: 4 - 25
  • Current: 1.0 - 1.5A
  • Wire AWG: 26 - 32
Pico-Lock™ Connector System - Molex

Pico-Lock™ Connector System

Pitch: 1.00, 1.50mm

Features
  • Circuits: 2 - 12
  • Current: 1.5, 3.0A
  • Wire AWG: 24 - 32
Pico-EZmate low profile wire to board connector system

Pico-EZmate™ Wire-to-Board Connector System

Pitch: 1.20mm

Features
  • Circuits: 2 - 7
  • Current: 1.5A
  • Wire AWG: 28 - 30
TermiMate™ One-Circuit B-to-B and W-to-B Terminal-Style Connector System - Molex

TermiMate™ One-Circuit Terminal-Style Connector System

Mated Height: 1.20mm

Features
  • Circuits: 1
  • Current: 3.0A
  • Wire AWG: 22 - 26
Micro-Lock Plus Wire-to-Board Connector System - Molex

Micro-Lock Plus Wire-to-Board Connector System

Pitch: 1.25mm

Features
  • Circuits: 2 - 42
  • Current: 1.5A
  • Wire AWG: 26 - 30
PicoBlade 1.25mm Pitch Wire-to-Board Connector

PicoBlade™ Connector System

Pitch: 1.25mm

Features
  • Circuits: 2 - 15
  • Current: 1.0A
  • Wire AWG: 26 - 32
CLIK-Mate Wire to Board Connectors

CLIK-Mate™ Wire-to-Board Connectors

Pitch: 1.25 - 2.00mm

Features
  • Circuits: 2 - 15
  • Current: 1.0 - 3.0A
  • Wire AWG: 22 - 28
Picoflex Ribbon-Cable Connectors - Molex

Picoflex® Ribbon-Cable Connectors

Pitch: 1.27mm

Features
  • Circuits: 4 - 26
  • Current: 1.2A
  • Wire AWG: 26 - 28
Pico-Spox™ 1.50mm Pitch Connector System

Pico-SPOX™ Wire-to-Board Connector System

Pitch: 1.50mm

Features
  • Circuits: 2 - 15
  • Current: 2.5A
  • Wire AWG: 24 - 30
Sherlock 2.00mm Pitch Wire-to-Board Connector System

Sherlock™ Connector System

Pitch: 2.00mm

Features
  • Circuits: 2 - 20
  • Current: 2.0A
  • Wire AWG: 24 - 30
iGrid Wire-to-Board connector with Internal Lock

iGrid™ Wire-to-Board Dual-Row System

Pitch: 2.00mm

Features
  • Circuits: 10 - 40
  • Current: 2.0A
  • Wire AWG: 22 - 28
MicroClasp 2.00mm wire-to-board pitch system

MicroClasp™ Wire-to-Board System

Pitch: 2.00mm

Features
  • Circuits: 2 - 40
  • Current: 3.0A
  • Wire AWG: 22 - 28
Milli-Grid 2.00 by 2.00mm grid pattern wire to board connector system

Milli-Grid™ Connector System

Pitch: 2.00mm

Features
  • Circuits: 2 - 50
  • Current: 2.0A
  • Wire AWG: 22 - 30
MicroTPA™ Connector System - Molex

MicroTPA™ Connector System

Pitch: 2.00mm

Features
  • Circuit Size: 2 - 15
  • Current: 2.5A
  • Wire AWG: 22 - 28
Board-In Connector System - Molex

Board-in Connectors

Pitch: 2.00 - 4.00mm

Features
  • Circuits: 2 - 18
  • Current: 2.0 - 5.0A
  • Wire AWG: 18 - 30
Mini-Lock 2.50mm Wire-to-Board Connector System

Mini-Lock™ Wire-to-Board Connector System

Pitch: 2.50mm

Features
  • Circuits: 2 - 15
  • Current: 3.0A
  • Wire AWG: 22 - 28

Ditto™ Wire-to-Wire Interconnects

Pitch: 2.50mm

Features
  • Circuits: 2 - 8
  • Current: 4.0A per blade
  • Wire AWG: 20 - 26
Lite-Trap™ SMT Wire-to-Board Connector System

Lite-Trap™ and Mini Lite-Trap™ Connector System

Pitch: 3.00 - 4.00mm

Features
  • Circuits: 1 - 2
  • Current: 3.0, 9.0A
  • Wire AWG: 18 - 26
Flexi-Mate™ Connector System

Flexi-Mate™ Connector System

Pitch: 3.70mm

Features
  • Circuits: 2
  • Current: 2.0A
  • Mated Height: 3.00mm
EdgeMate™ Wire-to-Edge-Card Power Interconnect with locking feature - Molex

EdgeMate™ Wire-to-Edge-Card Power Connector

Pitch: 3.96mm

Features
  • Circuits: 2 - 12
  • Current: 7.0A
  • Wire AWG: 18 - 20
VersaBlade .070 inch tab type wire to wire system

VersaBlade™ Wire-to-Wire Connector System

Pitch: 6.20 - 8.90mm

Features
  • Circuits: 1 - 9
  • Current: 15.0A
  • Wire AWG: 14 - 24
CP-6.5, 6.50mm Pitch, Wire-to-Board Connectors, Polarized with key and color-coding - Molex

CP Wire-to-Board and Wire-to-Wire Connector Systems

Pitch: 6.50mm

Features
  • Circuits: 2, 4, 6
  • Current: 10.0A
  • Wire AWG: 16 - 26

Micro B-to-B

SlimStack™ Fine-Pitch SMT Board-to-Board Connectors

SlimStack™ Fine-Pitch SMT Board-to-Board Connectors

Pitch: 0.35 - 1.00mm

Features
  • Circuits: 6 - 240
  • Current: .3 - .5A
  • Mated Height: 0.60 - 20.00mm
PCI Mezzanine Board-to-Board Connector - Molex

PMC Mezzanine Connectors

Pitch: 1.00mm

Features
  • Circuits: 64, 84
  • Current: 1.0A
  • Mated Height: 8.00 - 15.00mm
Flexi-Mate™ Connector System

Flexi-Mate™ Connector System

Pitch: 3.70mm

Features
  • Circuits: 2
  • Current: 2.0A
  • Mated Height: 3.00mm
Slim-Grid Board-to-Board Connectors - Molex

Slim-Grid Board-to-Board Connectors

Pitch: 1.27mm

Features
  • Circuits: 4 - 24
  • Current: 4.3A per pole with only 1 contact powered up
  • Current: 1.A per pole with max contacts powered up

Micro FFC/FPC

FFC - FPC SMT Connectors

FFC-FPC (SMT)

Pitch: 0.20 - 1.00mm

Features
  • Circuits: 3 - 136
  • Mated Height: 0.75 - 8.95mm
LVDS FFC Connectors

LVDS FFC Connectors

Pitch: 0.50mm

Features
  • Circuits: 15 - 50
  • Mated Height: 2.33 - 9.85
Premo-Flex FFC FPC Jumper Cables

Premo-Flex™ Cable Jumpers

Pitch: 0.50 - 1.25mm

Features
  • Circuits: 4 - 60
  • Length: 30 - 305mm
  • Additional Options: Custom circuit sizes and lengths
FFC - FPC Through Hole Connectors

FFC-FPC (Through-Hole)

Pitch: 1.00 - 2.54mm

Features
  • Circuits: 1 - 5
  • Mated Height: 3.00 - 8.80mm

Micro Memory

SIM Card Connectors

SIM and Combo Card Connectors

Features
  • Pitch: 1.10 - 2.54mm
  • Circuits: 6 - 8
  • Ports: 0 - 2, 8
SD Memory Card Connectors

SD and Combo Memory Card Connectors

Pitch: 2.50mm

Features
  • Product Type:
    SD, MicroSD, Combo SD/SIM
  • PCB Mounting Side:
    Reverse, Normal
  • Ejector Type:
    Push-Push; Push-Pull; Bar-Push; Guide and Holder

Micro I/O

Consumer USB Connectors and Cables- Molex

Consumer USB Products

Pitch: 0.65mm (micro), 0.80mm (mini), 2.00/2.50mm (standard)

Features
  • Current: 1.8A micro, 1.0A (mini)
    1.5A (standard)
  • Circuits: 5 (micro/mini)
    4/8/9/18 (standard)
HDMI Connectors and Cable Assemblies

HDMI Connectors and Cable Assemblies

Pitch: 0.40mm

Features
  • Current: 0.8A
  • Circuit Size: 19
  • Data Rate: 5 Gbps

Spring Clips

Spring Clips for Mobile Devices - Molex

Spring Clips for Mobile Devices

Features
  • Current: 1.0 - 1.5A
  • Width: 1.00mm, 2.0mm
  • Height: 0.40 - 0.80mm, 0.70 - 1.10mm, 0.25 - 0.50mm