Design Tool: Custom-design your Header with our Configurator. Try it now

Refine Search



KK® Interconnect Solutions - Molex
KK® Interconnect Solutions - Molex

KK® Interconnect Solutions




Related Links:




Molex’s KK® connector system can be designed into a variety of power and signal applications. Available in industry-standard 2.54 and 3.96mm pitch sizes, this single-row, wire-to-board and board-to-board product family is cost effective and versatile. KK® RPC (Reflow Process Compatible) headers are available in both signal and power families and can handle solder temperatures up to 260ºC. Additionally, customizable KK headers allow for more polarization options and design configurations, which makes the KK® connector system ideal for a variety of industries.

KK® 254 Connector System - Molex

KK® 254 Connector System

Current: 4.0A

Features
  • Pitch: 2.54
  • Circuits: 2 - 36
  • Wire AWG: 22 - 30
KK® 396 Connector System - Molex

KK® 396 Connector System

Current: 13.0A

Features
  • Pitch: 3.96mm
  • Circuits: 2 - 24
  • Wire AWG: 18 - 26