Ethernet Industry Standard Products




Related Links:




Molex offers a variety of I/O, high-speed pluggable, and backplane solutions to meet your Ethernet product requirements.

SFP+ and SFP Interconnect Solutions

SFP+ and SFP Interconnect Solutions

Features
  • SFP+: 1 channel pluggable, copper and optical interconnect solution
  • SMT connectors and cages, stacked integrated connectors, passive and active copper and optical cables for SFP+ up through 16 Gbps Fibre Channel and 10 GBE
CXP Pluggable Copper and Optical Solutions

CXP Interconnect System

Features
  • 12 channel pluggable, copper and optical interconnect solution
  • Integrated connectors, passive and active copper and optical cables for CXP up through 14 Gbps InfiniBand and 10 GBE
Magnetic and Modular Jacks and Plugs - Molex

Magnetic and Modular Jacks and Plugs

Features
  • Meet greater bandwidth requirements
  • Voice, data and high-speed networking reliability
  • Right-angle, vertical-, bottom-entry and magnetic configurations available
GbX I-Trac Backplane Connector System

GbX I-Trac™ Backplane Connector System

Features
  • Rows: 7, 11 and 15
  • Data Rate: 12+ Gpbs
  • Flexible, modular design allows standard and orthogonal architectures
GbX Backplane Connector System

GbX® Backplane Connector System

Features
  • Pairs: 2 - 5 columns
  • Data Rate: 10 Gpbs
  • Custom configurable
zQSFP+ and QSFP+ Integrated Product Solutions - Molex

zQSFP+ and QSFP+ Integrated Product Solutions

Features
  • Data Rate: 28 Gbps; up to 40 Gbps per lane
  • Backward compatibility
  • SMT connector facilitates insertion loss of <0.8dB at frequencies up through 14 GHz