Refine Search



Edge Card Connectors




Related Links:

 

High Speed (Signal)

EdgeLine® High Speed Connectors - Molex

EdgeLine® High Speed Connectors

Data Rate: 12.5 - 25.0 Gbps

Features
  • Pitch: 0.75, 0.80mm
  • Board Thickness: .062", .093", .110", .125"
  • Current: 30.0A, 40.0A, 50.0A
SpeedMezz Connector Family

SpeedMezz Connector Family

Data Rate: up to 56 Gbps

Features
  • Pitch: 0.80mm
  • Mated Height: 4.00 - +10.00mm
  • Termination Style: SMT solder tail with pin-in-past solder nail

Power

EdgeMate™ Wire-to-Edge-Card Power Interconnect with locking feature - Molex

EdgeMate™ Wire-to-Edge-Card Power Connector

Current: 7.0A

Features
  • Pitch: 3.96mm
  • Circuits: 2 - 12
  • Wire AWG: 18 - 20
EXTreme LPHPower mixed power and signal connectors

EXTreme LPHPower™ Connectors

Current: 30.0A per blade

Features
  • Mated Height: 7.50mm
  • Current Density: 127.0A per in.
    50.0A per cm
  • Mixed, high-current power and signal connector system
EXTreme PowerEdge Card Edge or Bus Bar Power Connector - Molex

EXTreme PowerEdge™ Connectors

Current: 40.0A per blade

Features
  • Mated Height: 15.00mm
  • Current Density: 157.0A per in.
    62.0A per cm
  • Can be combined (stacked end-to-end) to mate with multiple bus bar tabs or card edges up to 8" (203.2mm)