Consumer USB Products
Industry standard USB connectors and cable assemblies provide connection for power and data exchange without the need for a host PC across a variety of industries
Selection Matrix
(images are for reference only)
|
||||||||||||||||||||||||||||||||||||||||||||||
Automotive
- Comfort
- Driver assistance systems / convenience
- Infotainment systems
Consumer
- Copiers
- DVD Players
- Digital camera
- Digital media players
- Digital video camera
- LCD and TV panel
- Notebook PC
- Printers
- Set Top Boxes
Medical
- PC Monitors
Smart Phones and Mobile Devices
- GPS
- MP3 and music player
- Mobile phone
- Tablet PCs
Telecommunications
- Handsets
- ISDN
- PBXs
This is not a definitive list of applications for this product. It represents some of the more common uses.
Digital Product Board - Consumer I/O
Digital Product Board - High-Speed Copper Flex and Rigid Flex Assemblies
HSAutoLink II Interconnect Systems
Robust shielded interconnect system supporting several high-speed communication technologies up to 5 Gbps
Product Highlights
- Category:
- I/O Connectors
- Current:
- 5.0A type c; 1.8A micro;
1.0A mini - Pitch:
- 0.50mm type c;
0.65mm micro; 0.80mm mini;
2.00/2.50mm standard - Circuits:
- 5 micro/mini;
4/8/9/18 standard
24 type c
Features and Benefits
- USB 3.1, Type C
Plugs and receptacles support 5.0A current - Reduce batter-charging time by 64% compared to micro-USB 2.0’s 1.8A current rating
- USB 3.1, Type C
Mid-plate connector tongue design in receptacle - Ensures high reliability while preventing damage from connector abuse
- USB 3.1, Type C
High-temperature Nylon insert-mold receptacle housing - Increases connector strength to reduce potential shorting between mid-plate and terminals
- USB 3.0
Blue Housing (industry standard) - Backward compatible with USB 2.0 and 1.1
- USB 2.0, Micro B
IP67-rated waterproof option available - Withstands post-solder reflow while preventing water ingression













Stay Connected