Design Tool: Customize your Temp-Flex® RF cable assemblies. Try it now



Temp-Flex® MediSpec™ High-Density Micro-Ribbon Cables

Temp-Flex® MediSpec™ High-Density Micro-Ribbon Cables

Delivering optimum signal transmission and precise electrical length-matching capability in a compact size, Temp-Flex® MediSpec™ High-Density Micro-Ribbon Cables are ideal for invasive and implantable medical applications


Solving the challenge of achieving high-density, long-length, precise signal transmission, Temp-Flex® MediSpec™ High-Density Micro-Ribbon Cables reduce costs on invasive and implantable medical equipment by replacing individual primary wires and flexible circuits with ribbonized parallel wires. The adjacent, parallel wires are bonded together using fluropolymer technology into an organized, dense package for ease-of-routing and electrical length matching. This technology ensures each wire is the same length on a tightly controlled pitch to deliver precise electrical performance. The continuous cables are available in long lengths and are not limited by standard manufacturing capability or pricing constraints of traditional flex-circuit designs.

more >

Contact Molex about this product
Temp-Flex® MediSpec™ High-Density Micro-Ribbon CableExploded view of eight parallel ribbonized  - Temp-Flex® MediSpec™ High-Density Micro-Ribbon Cable

Solving the challenge of achieving high-density, long-length, precise signal transmission, Temp-Flex® MediSpec™ High-Density Micro-Ribbon Cables reduce costs on invasive and implantable medical equipment by replacing individual primary wires and flexible circuits with ribbonized parallel wires. The adjacent, parallel wires are bonded together using fluropolymer technology into an organized, dense package for ease-of-routing and electrical length matching. This technology ensures each wire is the same length on a tightly controlled pitch to deliver precise electrical performance. The continuous cables are available in long lengths and are not limited by standard manufacturing capability or pricing constraints of traditional flex-circuit designs.

Low-loss dielectric constant (down to 2.1) dependent on insulation materialFor optimum signal transmission with minimum loss
Continuous, ribbonized parallel wires are bonded together in long cable lengths (continuous spools based on customer’s requirements)Ensures precise electrical length matching and ease-of-routing
Industry leader in fine-wire, fluoropolymer-insulated Micro-Ribbon CableHighly reliable cabling solutions in an extremely condensed format
Compact size comprised of a small pitch (76µm), tight tolerance (13µm) and a variety of wire gauges (36 to 50 AWG)Enables multiple, high-density signal channels (up to 13 signals per mm or 169 signals/mm2)
Proven Temp-Flex MediSpec performance using biocompatible materialsEnsures cables are ideal for implantable and invasive medical applications
Variety of conductor materials including silver-plated copper (SPC), MP35N, precious metals and stainless steelSupports a high degree of customization

Medical

  • Ablation equipment
  • Catheters
  • Endoscopic applications
  • Glucose meters
  • Heart mapping
  • Implantable applications
  • Minimally Invasive Imaging
  • Pain management
  • Ultra-sound equipment
  • Video Arthroscopy
*This is not a definitive list of applications for this product. It represents some of the more common uses.