Down Light ModulesIdeal for light-fixture manufacturers, Molex’s Down Light Modules eliminate the need for external electronic components with a compact, separable interface and integrated power supply for a turn-key solution to LED lighting designsThe Molex DLM lighting system is the first plug-and-play sustainable light emitting diode (LED) lighting module to integrate high-efficiency precision lighting with an easy-to-use socketed solution. Combining solid-state lighting technology and engage-and-turn interconnect technology, the Molex DLM system simplifies the process of designing, building and replacing luminaires. By emulating a traditional lighting socket, the DLM system delivers an easy and familiar installation experience similar to traditional light sources. Beam angle, color temperature and light output can all be easily changed or upgraded with the simple turn of the wrist, without the complexity and expense of removing the luminaire. Product options are tailored to match light output levels of traditional light sources, delivering up to 2000 lumens under application conditions. Modules are offered in halogen and fluorescent several color temperature options as well as narrow and medium flood-beam patterns.
DLM Assembly |
|
Jump to:
Selection Matrix (images are for reference only)
The Molex DLM lighting system is the first plug-and-play sustainable light emitting diode (LED) lighting module to integrate high-efficiency precision lighting with an easy-to-use socketed solution. Combining solid-state lighting technology and engage-and-turn interconnect technology, the Molex DLM system simplifies the process of designing, building and replacing luminaires.
By emulating a traditional lighting socket, the DLM system delivers an easy and familiar installation experience similar to traditional light sources. Beam angle, color temperature and light output can all be easily changed or upgraded with the simple turn of the wrist, without the complexity and expense of removing the luminaire.
Product options are tailored to match light output levels of traditional light sources, delivering up to 2000 lumens under application conditions. Modules are offered in halogen and fluorescent several color temperature options as well as narrow and medium flood-beam patterns.
DLM Assembly
The Molex DLM addresses industry connection/replacement challenges LED lighting by providing a compact, separable interface for upgrades, repairs and maintenance. It provides fixture and lamp manufacturers with the basic building blocks to address most of their down lighting applications.
| Integrated solid state lighting solutions for OEM fixture manufacturers, lighting designers and architects | Simplifies the design integration effort and accelerates time to market |
| Multiple product options compatible with a single thermal and electronic driver system design | Enables flexibility to change the lighting experience post installation |
| Separable socketed plug and play solutions (socket and module) incorporating engage and turn technology | Enables separation of source and fixture, emulating traditional lighting with a familiar turn and click installation process |
| Uniform high quality illumination with beam control optics | Delivers clean white light without pixilation for precision lighting effects |
| High system efficacy enables luminaires with operating efficiencies of >50 Im/W | Meets or exceeds global regulatory requirements such as Energy Star, Title 24, Part L and others |
| Color controlled to a single three-step MacAdams ellipse | Uniform consistent white light between luminaires in the lighting installation |
| DLM Assemby | |
| Luminaires incorporating Helieon can be easily changed, as simply as changing a light bulb | Allows users an easy path when changing or maintaining solid state lighting systems that use Helieon Modules |
| Designed using high efficient LED arrays | Dramatically reduces energy costs and delivers an eco-friendly sustainable solution to solid state lighting |
| The lighting environment can be easily modified at any time by interchanging Helieon modules to change beam angle, color temperature or light-output level | Allows users options when designing in LED lighting applications and enables light to be placed where it is needed depending on the application |
|
Solid State Lighting
|
| *This is not a definitive list of applications for this product. It represents some of the more common uses. | |


Socket Assembly
Down Light Module DC
Down Light Module 120 VAC
Stay Connected with Molex: