FFC-FPC (SMT)
Ideal for tight-packaging applications, Molex’s line of FFC/FPC connectors come in various pitch options and include features to meet a wide variety of space and usage needs for applications in all markets
Quick product selector:
Selection Matrix (images are for reference only)
Automotive
- Audio, navigation, infotainment
Consumer
- Digital camera
- Home Security
- Home entertainment systems
- Personal care devices
Data/Communications
- Optical disk drive
- Tablet and Notebook PCs
Medical
- Patient Monitor
- Surgical equipment
- Telehealth - remote patient monitoring systems
Smart Phones and Mobile Devices
- GPS
- Portable audio devices
- Smartphones
- Tablet PCs
This is not a definitive list of applications for this product. It represents some of the more common uses.
Datasheet (PDF)
LA6 0.20mm Pitch FPC Connector
0.20mm Pitch, Bottom Contact, 0.90mm Height, Front Flip Actuator, 2.85mm Depth
0.20mm Pitch, 0.95mm Height, 3.00mm Depth, BackFlip™ Actuator
0.25mm Pitch, Top Contact, 1.20mm Height
English | Français | Deutsch | 日本語 | Español
0.25mm Pitch, Easy-On™
0.30mm Pitch, SMT, Dual Contact, BackFlip™ Actuator
0.30mm Pitch, Dual Contact
0.30mm Pitch, Easy-On™
0.30mm Pitch, Dual Contact, Backflip Actuator, 1.15mm Height
English | Français | Deutsch | 日本語 | 简体中文
0.30mm Pitch, Dual Contact, 1.00mm Height, 2.75mm Width, Non-ZIF Type
0.30mm Pitch, Easy-On™ BackFlip™ FPC Connector, Dual Contact, 1.20mm Height
English | Français | Deutsch | 日本語 | 국어 | 简体中文
0.30mm Pitch, Bottom Contact, 0.95mm Height, 2.85mm Depth
English | Français | Deutsch | 日本語 | 국어 | 简体中文 | Español
0.30mm Pitch, Top Contact
0.50mm Pitch, Bottom Contact
English | Français | Deutsch | 日本語 | 국어 | 简体中文 | Español
0.50mm Pitch, High Retention Type
0.50mm Pitch, Non-ZIF, Vertical
0.50mm Pitch, Dual Contact
English | 中文 (简体) | Français | Deutsch | 日本語 | 국어
0.50mm Pitch, Slim Type, Bottom Contact
English | Français | Deutsch | 日本語 | 국어 | 简体中文 | Español
0.50 and 1.00mm Pitch, Double Bottom Contacts
0.50mm Pitch, 1.90mm Height, Front-Flip Actuator
1.00 and 1.25mm Pitch
FFC-FPC (Through-Hole)
Offer easy actuation and secure cable retention. They come in a variety of pitch and circuit size options, with both ZIF and Non-ZIF actuators
Product Highlights
- Category:
- FFC - FPC Connectors
- Circuits:
- 3 - 136
- Mated Height:
- 0.62 - 8.95mm
- Current:
- 0.2A
Features and Benefits
- Narrower width and shorter length dimensions
- Provide additional space savings
- Movable terminals
- Ensure more secure contact retention
- Dual-contact design
- Eliminates the need for additional top- and bottom-mount versions
- Housing designs highlight FPC tabs
- Assure proper cable seating
- Actuators reinforcements for large circuit sizes
- Actuator reinforcements for large circuit sizes

_family.jpg)


0.20mm Pitch
0.25mm Pitch
0.30mm Pitch
0.50mm Pitch
1.00mm Pitch
Stay Connected