EXTreme PowerEdge Connectors
EXTreme PowerEdge™ connectors with signal contacts for combined high-power and signal card edge or bus bar tab applications
Selection Matrix (images are for reference only)
Networking
- DC-DC Converters
- High and Mid-Range Computing Equipment
- Un-interruptible Power Supplies (UPS
Telecommunications
- Cellular infrastructure
- Routers
- Switches
This is not a definitive list of applications for this product. It represents some of the more common uses.
EXTreme PowerBBC™
Hot-Pluggable, High-Current Bus Bar Connector (BBC) Provides Easy Blind-Mate Connection
Product Highlights
- Category:
- EXTreme Power Products
- Voltage:
- 250V
- Current:
- 40.0A, 3.0A per signal contact
Features and Benefits
- Connector assemblies available in 2, 3 and 4 segments (2 contacts per segment) of signal circuits or mixed-power and signal circuits
- Greater flexibility for signal or mixed power or signal card edge applications
- Isolated contacts on opposite side of connector assembly segments
- Allows for connector combinations of 8 total signal circuits per segment (4 each on the upper and lower side of the segment)
- End-to-end stackable
- Allows for variations of power, signal or mixed power or signal connectors to be stacked end-to-end to mate with double-sided card edge lengths of up to 203.20mm (8.000")
- Press-fit or solder tail terminations
- Compatible with standard PCB's or backplanes
- Power contacts rated for current interruption
- Matches true hot-plugging requirements



Press-Fit Tails - Power
Solder Tails - Power
Press Fit Tails - Signal
Stay Connected