EXTreme Guardian System
Exceed high-current and reliability requirements with EXTreme Guardian™ Power Connector System, providing EMI/RFI shielding with overmolded and non-overmolded cable harness options in vertical and right-angle configurations for design flexibility
Selection Matrix (images are for reference only)
Automotive
- Electric vehicles
Consumer
- UPS (Uninterruptable Power Supply)
Data/Communications
- High-end servers
This is not a definitive list of applications for this product. It represents some of the more common uses.
Product Highlights
- Category:
- EXTreme Power Products
- Current:
- 80.0A per blade
- Pitch:
- Centerline 11.00mm
- Circuits:
- 2 - 6
Features and Benefits
- Current-dense design with high-current terminals, small pitch
- Provides one of the greatest current-density options amongst wire-to-board connectors
- Gold-plated terminals
- Greater corrosion resistance compared to other materials
- Fully isolated receptacle terminals and header blades
- Protects against damage during handling and mating
- Terminal interface with 6 independent points of contact
- Offers redundant, secondary current paths for long-term performance and reliability
- Terminal
Relatively small 11.00mm pitch - Provides 185.0A per linear inch in high-current applications



PCB Headers
Receptacle Crimp Housing
Crimp Terminals
Power Cable Assemblies
TPA Clips
Stay Connected