EdgeMate Wire-to-Edge-Card Power Connector
Eliminating the need for mating headers, EdgeMate™ power connectors offer positive PCB-locking and significant cost savings for wire-to-edge-card terminations in appliance, industrial and lighting applications
Selection Matrix (images are for reference only)
Consumer
- Fitness Equipment
- HVAC
- Home Appliance
- Home entertainment systems
Industrial
- Power supplies
- Wire-to-Device
Lighting
- Indoor and outdoor illumination
This is not a definitive list of applications for this product. It represents some of the more common uses.
Product Reference Guide (PDF)
KK® 396 Connector System
Delivering 7.0.0A and 600V per circuit in an industry-standard 3.96mm pitch, power application; ideal for low- to mid-power W-to-B and B-to-B applications
Product Highlights
- Category:
- Power Connectors
- Pitch:
- 3.96mm
- Current:
- 7.0A
- PCB Retention:
- Positive Lock
Features and Benefits
- Mates directly to the PCB edge card without a mating header
- Reduced inventory, bill-of-material and manufacturing costs without having to invest in headers
- Positive-lock design
- Offers strong PCB-to-connector retention
- Polarized housing
- Ensures correct orientation with the PCB
- Bifurcated (dual contact-point) terminals support up to 7.0A current
- Allows secondary current paths for long-term electrical performance and reliability
- Polarized crimp terminal
- Ensures correct terminal orientation and insertion
- Connectors without locking features (option)
- Versions without lock give greater pricing flexibility to suit customer need




Positive-Locking Housings
Non-Locking Housing
Glow Wire Capable Housing
Crimp Terminals
Stay Connected