EdgeLine® High Speed Connectors
Low-profile EdgeLine® connectors are available in multiple orientations and PCB thicknesses for use in high-signal transmissions and high-density signal applications
Selection Matrix (images are for reference only)
This is not a definitive list of applications for this product. It represents some of the more common uses.
Digital Product Board - EdgeLine® Mezzanine
Digital Product Board - High-Speed Coplanar
Digital Product Board - High-Speed Copper Flex and Rigid Flex Assemblies
High Speed (Signal)
EdgeLine® High Speed ConnectorsSpeedMezz Connector Family
Power
EdgeMate Wire-to-Edge-Card Power ConnectorEXTreme LPHPower Connectors
EXTreme PowerEdge Connectors
EdgeLine™ 25 Gbps, vertical, surface mount, without trace (s32p)
EdgeLine® 25 Gbps, vertical, surface mount, with trace (s32p)
EdgeLine® coplanar, through hole, 0.80mm pitch (s16p)
EdgeLine® vertical, 1.60mm active signal pads (s16p)
EdgeLine® vertical, press-fit (s24p)
EdgeLine®, coplanar+, press-fit (s16p)
EdgeLine®, coplanar, through hole, 0.75mm pitch (s16p)
Product Highlights
- Category:
- Edge Card Connectors
- Data Rate:
- 12.5 - 25.0 Gbps
- Pitch:
- 0.75, 0.80mm
- Board Thickness:
- .062, .093, .110, .125
Features and Benefits
- Press-fit or compliant-pin terminal design
- Easy board termination using flat-rock tooling
- Cost-effective stitched terminal
- Accommodates various signal and power requirements
- Common or singulated ground
- Optimizes connector for power and slow-speed, single-ended signals in addition to high-speed differential circuits
- Center key available on certain circuit sizes
- Improves PCB alignment during mating by relaxing board tolerances up to 0.80mm pitch
- Low-profile heights: CoPlanar Connector 6.40mm above PCB; CoEdge Connector 3.50mm above and below PCB
- Enhanced air flow and thermal management



25.0 Gbps Vertical
12.5 Gbps Vertical
15.0 Gbps Vertical
12.5 Gbps Signal Power ESP
15.0 Gbps CoPlanar
25.0 Gbps CoEdge
Stay Connected