EconoLatch® Wire-to-Wire Interconnects
Supporting up to 11.5A of current per circuit, EconoLatch connectors allow quick swapping of wired terminals for disruption-free operations in consumer, automotive and industrial applications
Selection Matrix (images are for reference only)
Automotive
- Interior lighting
Home Appliance
- Refrigerators
- Washers and Dryers
Industrial
- Assembly line equipment
This is not a definitive list of applications for this product. It represents some of the more common uses.
Ditto Wire-to-Wire Interconnects
A genderless, 2.50mm pitch, single-terminal-and-housing connector system that reduces inventory, tooling and setup costs for low-power applications
Product Highlights
- Category:
- Wire-to-Wire Connectors
- Pitch:
- 3.68mm
- Circuits:
- 1 - 10
- Wire AWG:
- 16 - 18; 20 - 22
Features and Benefits
- Circuit identifiers at the rear of the housing
- Ensure correct circuit numbers when inserting crimped leads
- Friction lock
- Secures mated housings
- Polarization features and circuit identifiers on receptacle and plugs housing
- Ensures correct mating and assembly
- Panel-mount locking latch
- Secures panel-mount style applications
- Circular crimp terminal design
- Allow orientation in any direction for quick insertion and wire-to-wire assembly
- Dual terminal locking lances
- Provide optimum contact stability when inserted into the connector housing; dimples within the terminals enhance contact reliability and electrical performance when mated



Plug Housings
Receptacle Housings
Crimp Terminals
Stay Connected