DuraClik Connector System
Molex’s expanded line of DuraClik connectors provides space savings and superior performance features compared to competitive versions for high-vibration applications
Selection Matrix (images are for reference only)
Automotive
- Air-Conditioning
- Exterior lighting
- Inverter
- Shift lever
- Steering
- Wiper/blinker lever
Commercial Vehicle
- Cranes
- Trucks
Industrial Automation
- Factory automation
This is not a definitive list of applications for this product. It represents some of the more common uses.
Product Highlights
- Category:
- Wire-to-Board Connectors
- Pitch:
- 2.00mm
- Circuits:
- 2 - 15
- Current:
- 3.0A
Features and Benefits
- Standard Components:
Positive inner-lock design - Provides space savings and prevents latch breakage from wire tangling
- "Click" sound when mated
- Audible mating confirmation
- Secure PCB retention using a shock-proof SMT design with wide solder tabs (nails)
- Provides secure PCB retention that can withstand upward pull force of 100N (10kgf) to meet automotive vibration requirements
- Enclosed terminal design
- Protects contact against dust and debris; avoids tangling during harness assembly
- Open area for pick-and-place assembly
- Supports automated board placement without the need for Kapton tape
- ISL and TPA Components:
High-temperature terminal material - Meets automotive passenger compartment requirements requiring operating temperatures -40 up to 125°C
- Independent Secondary Locking (ISL) version
- Terminal retention forces up to 50N; helps position terminal
- Terminal Positioning Assurance (TPA) version
- Provides up to 20N of terminal retention; helps position terminal



Standard Receptacles
Standard Terminals
ISL Receptacles
ISL Terminals
ISL Terminal Retainer
TPA Receptacles
TPA Terminals
TPA Terminal Retainer
Right-Angle Headers
Vertical Headers
Stay Connected