Ditto Wire-to-Wire Interconnects
Available in glow wire capable and positive lock versions, Ditto wire-to-wire interconnects halve the tooling and setup costs of low-amperage consumer and lighting applications for increased cost-savings and operational efficiency
Selection Matrix (images are for reference only)
Commercial Vehicle
- Motorcycles
- Scooters
- Three-wheeler vehicles
- Tuk-tuks
Consumer
- Fitness Equipment
- HVAC
- Home Security
- Home appliances
- Home entertainment systems
- Home office
Lighting
- Displays and signage
- Indoor and Outdoor Illumination
- Transportation lighting
This is not a definitive list of applications for this product. It represents some of the more common uses.
*IPS/WHMA-A-620 is first industry consensus (and certification-based) standard for cable and wire harness fabrication and installation. Published by IPC it is titled "Requirements and Acceptance for Cable and Wire Harness Assemblies“ and covers acceptability criteria for crimped, mechanically secured and soldered interconnection and corresponding lacing/restraining criteria associated with cable and harness assemblies.
Product Highlights
- Category:
- Wire-to-Wire Connectors
- Current:
- 5.6 - 8.0A (Friction lock)
4.2 - 5.0A (Positive lock) - Pitch:
- 2.50mm (Friction Lock)
3.00mm (Positive Lock) - Wire AWG:
- 20 - 26
Features and Benefits
- Crimp Housings
Positive (dual) lock feature - Keeps connectors mated during rigorous operations
- Terminal stoppers on housing
- Prevent lifting of terminals while maintaining physical and electrical contact with mated terminals
- Polarized housing
- Prevents mis-mating of connectors
- Anti-twist housing feature
- Ensures proper seating of terminal in the housing; prevents contact wipe against connector housing during insertion
- Glow wire capable housings
- Ensures safety and protection of end-users in the event of glow-wire overload






Friction-Lock Housing
Positive-Lock Housing
Friction-Lock Terminals
Positive-Lock Terminals
Cable Assemblies
Stay Connected