Customized POF Cable Assemblies and Harnesses
Fully customizable Plastic Optical Fiber (POF) assemblies and harnesses are a rugged, cost-effective solution offering maximum flexibility for optical cabling in many industrial, medical, transportation, renewable energy, smart grid and consumer applications
Product Highlights
- Category:
- Optical Connectivity Solutions
- Temperature Range: -55 up to +105°C
- Connector Options: Polymer and metal
- Cable Options: Fully Customizable
Molex offers fully customizable, cost-competitive Plastic Optical Fiber (POF) cable-assembly and harnesses solutions, providing maximum flexibility to customers specifying optical cabling in industrial, medical, renewable-energy, power transmission and distribution, transportation and consumer applications including controls, drives, factory automation, high-speed trains, sensors and imaging. Plastic optical fiber (POF) cables, made from light-conducting plastics, are used for optical cabling networks over short distances, while glass fiber-optic cables are used for long distances.
Customers are able to specify assemblies and harnesses in terms of connector types, jacket material and color, temperature range, UL certification, cable lengths and tolerances. Molex SMI connectors, plus a wide range of connectors from different manufacturers, are available to answer specific application requirements at a competitive cost.
Purchasing fully customized cable solutions from Molex can allow customers to simplify their supply-chain through vendor reduction and remove third-party margins/ costs.
UL cable certification
Meets globally recognized safety standards
Choice of polymer and metal connectors from a wide range of manufacturers
Offers robust Insertion Loss (IL) performance, less than 2.8dB per connector, through cost-effective components selection
Bare-fiber assembly capabilities
Ideal solution for sensor applications
Industrial and extended temperature ranges from -55 up to +105°C
Withstands harsh environments
Custom cable lengths and length tolerances
Provides full design flexibility while meeting precise application requirements
Commercial Vehicle
- Rail infrastructure
- Rolling stock
- Traction, high-speed trains
Industrial Automation
- Ethernet based applications
- Factory automation
- Fieldbuses
- Robotics
- Sensors
Medical
- Galvanic isolation
- Imaging
- Optical sensors
Sustainable Energy
- Control systems
- Inverters/drives
- Pitch control
- Power electronics/ IGBT/ IGCT
- Sensors (structural health monitoring)
- Wind turbine
This is not a definitive list of applications for this product. It represents some of the more common uses.
SMI Optical Interconnects
Duplex-style connector system can operate at S200 (250 Mbps) speeds for up to 50 meters today and S400 (500 Mbps) in the future.
Design Tool: Custom-design your POF Cable Assembly with our Configurator. 






Stay Connected