CRC (Compact Robotic Connectors)
CRC™ shielded rectangular I/O connector system from Molex provides 7.0A to 15.0A of signal/power in up to 50 circuits for industrial, datacom, medical and other applications
Selection Matrix (images are for reference only)
Industrial Automation
- Industrial equipment
- Instrumentation
- Robotic systems
- Vision systems
Medical
- Instrumentation
- Medical Devices
Telecommunications
- Instrumentation
- Vision systems
This is not a definitive list of applications for this product. It represents some of the more common uses.
Datasheet (PDF)
Mini-HMC Rectangular Industrial Connector System
Developed to meet the needs of smaller industrial robotic applications requiring the ruggedness of traditional heavy duty connectors but in a smaller form factor.
Product Highlights
- Category:
- Rectangular Industrial Connectors
- Current:
- 1.0 - 15.0A
- Circuits:
- 4 - 50
- Pitch:
- 3.00 - 6.00mm
Features and Benefits
- Compact size
- Space savings
- Removable housings
- Easy field servicing
- 7A/15A
- Signal and power options
- Front/rear panel-mount
- Design flexibility
- Spring locks
- Easy mating/unmating



4 Circuits, 15.0A
12 Circuits, 7.0A
20 Circuits, 7.0A
30 Circuits, 7.0A
50 Circuits, 7.0A, Shielded
Terminal
Stay Connected