Molex Connector Part Number - 503304-2010

Part Number: 503304-2010

SlimStack™ 0.40mm Pitch Board-to-Board Receptacle, Surface Mount, Dual Row, Vertical, 0.70mm Stacking Height, 20 Circuits


503304-2010Series image - Reference only
Status:
New Business Not Supported
Replacement:
503304-2040
Series:
503304
Category:
PCB Receptacles
Overview:
SlimStack™ 0.40mm Pitch Board-to-Board Connectors

Go to Part Detail


Mates With Part(s):

503308 PCB Header


Specifications & Other Documents:

Note - Please disable browser pop-up blockers to view documents on www.molex.com

Product Environmental Compliance

Questions on Product Environmental Compliance? Emailproductcompliance@molex.com

EU RoHS:ELV and RoHS Compliant
China RoHS:
REACH SVHC:Contains SVHC: No
Low-Halogen Status:Low-Halogen

Part Detailshow all

Application Tooling  FAQ

Tooling specifications and manuals are found by selecting the products below.

Crimp Height Specifications are then contained in the Application Tooling Specification document.