Molex Connector Part Number - 501647-1000

Part Number: 501647-1000

2.00mm Pitch iGrid™ Wire-to-Board Crimp Terminal, Female, 22-26 AWG, Reel


501647-1000Series image - Reference only
Status:
Active
Series:
501647
Category:
Crimp Terminals
Overview:
iGrid™ Wire-to-Board Dual-Row System
Packaging Alternative:
501647-1100 (Loose)

Go to Part Detail


Mates With Part(s):

501645 Vertical Header
501676 Right Angle Header

Use With:

501646 Receptacle Housing


Note - Please disable browser pop-up blockers to view documents on www.molex.com

Product Environmental Compliance

Questions on Product Environmental Compliance? Emailproductcompliance@molex.com

EU RoHS:ELV and RoHS Compliant
China RoHS:
REACH SVHC:Contains SVHC: No
Low-Halogen Status:Low-Halogen

Part Detailshow all

Application Tooling  FAQ

Tooling specifications and manuals are found by selecting the products below.

Crimp Height Specifications are then contained in the Application Tooling Specification document.


Global

DescriptionProduct #
Manual Extraction Tool63813-1500
T2 Terminator Tooling Die63858-7000
FineAdjust™ Applicator63868-7000
Hand Crimp Tool for 2.00mm Pitch Wire-to-Board Terminals63819-2300

Japan

DescriptionProduct #
Applicator for M211A Bench Press, 22-26 AWG Wire578021-3000
Side-Feed Applicator for Fully-Auto Machine, 22-26 AWG Wire578021-3200