Series image - Reference only
EU ELV:Not Relevant
EU RoHS:Compliant
EU RoHS Phthalates:Not Contained
China RoHS:
REACH SVHC:Not Contained Per -ED/01/2017 (12 January 2017)
Low-Halogen Status:Low-Halogen
| Status | New Business Not Supported |
|---|---|
| Category | Crimp Housings |
| Series | 87369 |
| Application | Signal, Wire-to-Board |
| Product Name | N/A |
| UPC | 800753643871 |
| Circuits (maximum) | 5 |
|---|---|
| Color - Resin | Natural |
| Flammability | 94V-0 |
| Gender | Female |
| Glow-Wire Compliant | No |
| Lock to Mating Part | Yes |
| Material - Resin | Nylon |
| Net Weight | 0.156/g |
| Number of Rows | 1 |
| Packaging Type | Bag |
| Panel Mount | No |
| Pitch - Mating Interface | 2.00mm |
| Stackable | No |
| Temperature Range - Operating | -25°C to +85°C |
| Please find UL Certificates by searching the UL Database using the Molex Series Number. Click here to visit the UL Database | |
|---|---|
| CSA | LR19980 |
| UL | E29179 |
Tooling specifications and manuals are found by selecting the products below.
Crimp Height Specifications are then contained in the Application Tooling Specification document.
Check our list of old tooling that used to be available for this part
Stay Connected