Part Number: 55091-2075
0.635mm Pitch SlimStack™ Header, Surface Mount, Dual Row, Vertical Stacking, 6.00 and 12.00mm Stacking Heights, Black, Lead-Free, 200 Circuits, Robotic Placement Metal Cap, with Tube Packaging
Series image - Reference only
- Status:
- Active
- Series:
- 55091
- Category:
- PCB Headers
- Overview:
- SlimStack 0.635mm Pitch
Product Environmental Compliance
EU RoHS:ELV and RoHS Compliant
China RoHS:
REACH SVHC:Contains SVHC: No
Low-Halogen Status:Low-Halogen
Part Detail
General
| Status | Active |
|---|---|
| Category | PCB Headers |
| Series | 55091 |
| Application | Board-to-Board, Signal |
| Comments | Stacking-Type |
| Overview | SlimStack 0.635mm Pitch |
| Product Name | SlimStack™ |
Physical
| Breakaway | No |
|---|---|
| Circuits (Loaded) | 200 |
| Color - Resin | Black |
| Durability (mating cycles max) | 50 |
| Flammability | 94V-0 |
| Glow-Wire Compliant | No |
| Mated Height | 12.00mm, 6.00mm |
| Material - Metal | Copper Alloy |
| Material - Plating Mating | Gold |
| Material - Plating Termination | Tin |
| Number of Rows | 2 |
| Orientation | Vertical |
| PCB Locator | Yes |
| PCB Retention | Yes |
| Packaging Type | Tube |
| Pitch - Mating Interface | 0.64mm |
| Polarized to PCB | Yes |
| Robotic Placement | Metal Cap |
| Stackable | No |
| Temperature Range - Operating | -55°C to +85°C |
| Termination Interface: Style | Surface Mount |
Electrical
| (Please review the Product Specification for specific details.) | |
|---|---|
| Current - Maximum per Contact | 0.5A |
| Voltage - Maximum | 100V |
Agency Certification
| UL | E29179 |
|---|
Material Info
Reference - Drawing Numbers
| Product Specification | PS-52760-015, RPS-52760-018, RPS-52760-020, RPS-52760-021, RPS-52760-029 |
|---|---|
| Sales Drawing | SD-55091-006, SD-55091-008 |
Application Tooling
Tooling specifications and manuals are found by selecting the products below.
Crimp Height Specifications are then contained in the Application Tooling Specification document.
Previously Available Application Tooling
Check our list of old tooling that used to be available for this part


Stay Connected with Molex: