Molex Connector Part Number - 48204-0001

Part Number: 48204-0001

Universal Serial Bus (USB) Shielded I/O Receptacle, Type A Upright Right Angle, Reverse Mount, Solder Tail Length 2.90mm, 3.70mm Beveled Metal Pins, PCB Thickness 1.60mm, 0.76µm Gold (Au) Plating, Lead-Free


48204-0001Series image - Reference only
Status:
Active
Series:
48204
Category:
I/O Connectors
Overview:
Consumer USB Products

Go to Part Detail


Mates With Part(s):

USB Type A Plug


Note - Please disable browser pop-up blockers to view documents on www.molex.com

Product Environmental Compliance

Questions on Product Environmental Compliance? Emailproductcompliance@molex.com

EU RoHS:ELV and RoHS Compliant
China RoHS:
REACH SVHC:Contains SVHC: No
Low-Halogen Status:Not Low-Halogen

Part Detailshow all

Application Tooling  FAQ

Tooling specifications and manuals are found by selecting the products below.

Crimp Height Specifications are then contained in the Application Tooling Specification document.