Molex Connector Part Number - 19073-0076

Part Number: 19073-0076

Avikrimp™ Ring Tongue Terminal for 14 to 16 AWG Wire, Stud Size 1/4" (M6), Length 27.36mm


19073-0076Series image - Reference only
Status:
Active
Series:
19073
Category:
Ring and Spade Terminals
Overview:
Solderless Terminals
Old Part Number:
BB-825-14

Go to Part Detail


Specifications & Other Documents:

Sales Drawings, 3D Models, and Brochures

Note - Please disable browser pop-up blockers to view documents on www.molex.com

Product Environmental Compliance

Questions on Product Environmental Compliance? Emailproductcompliance@molex.com

EU RoHS:ELV and RoHS Compliant
China RoHS:
REACH SVHC:Contains SVHC: No
Low-Halogen Status:Low-Halogen

Part Detailshow all

Application Tooling  FAQ

Tooling specifications and manuals are found by selecting the products below.

Crimp Height Specifications are then contained in the Application Tooling Specification document.


Global

DescriptionProduct #
PremiumGrade™ Hand Crimp Tool64001-0100
Crimp Head for the AT-200™ Pneumatic Hand Tool64005-0100