Molex Connector Part Number - 39-30-2037

Part Number: 39-30-2037

Mini-Fit® Jr. Header, Dual Row, Vertical, with Snap-in Plastic Peg PCB Lock, 3 Circuits, PA Polyamide Nylon 6/6, UL 94V-2, 0.76µm Gold (Au) Selective Plating, with Drain Holes


39-30-2037Series image - Reference only
Status:
Obsolete
Replacement:
39-93-2031
Series:
5566
Category:
PCB Headers
Overview:
Mini-Fit Jr.™ Power Connectors
Old Part Number:
5566-03B3GS

Go to Part Detail


Mates With Part(s):

5557 Mini-Fit Jr.™ Receptacle Housing


Specifications & Other Documents:

Note - Please disable browser pop-up blockers to view documents on www.molex.com

Product Environmental Compliance

Questions on Product Environmental Compliance? Emailproductcompliance@molex.com

EU RoHS:ELV and RoHS Compliant
China RoHS:
REACH SVHC:Not Reviewed
Low-Halogen Status:Low-Halogen

Part Detailshow all

Application Tooling  FAQ

Tooling specifications and manuals are found by selecting the products below.

Crimp Height Specifications are then contained in the Application Tooling Specification document.