Molex Connector Part Number - 39-01-3029

Part Number: 39-01-3029

Mini-Fit Jr.™ Plug Housing, Dual Row without Panel Mount Ears, PA Polyamide Nylon 6/6, UL 94V-0, 2 Circuits


39-01-3029Series image - Reference only
Status:
Active
Series:
5559
Category:
Crimp Housings
Overview:
Mini-Fit Jr.™ Power Connectors
Old Part Number:
5559-02P1-210

Go to Part Detail


Mates With Part(s):

39-01-3028 Receptacle Housing
39-01-2025 Receptacle Housing

Use With:

5558 Mini-Fit Jr.™ Male Crimp Terminals
30490 Mini-Fit® Male Grounding Crimp Terminals


Note - Please disable browser pop-up blockers to view documents on www.molex.com

Product Environmental Compliance

Questions on Product Environmental Compliance? Emailproductcompliance@molex.com

EU RoHS:ELV and RoHS Compliant
China RoHS:
REACH SVHC:Contains SVHC: No
Low-Halogen Status:Low-Halogen

Part Detailshow all

Application Tooling  FAQ

Tooling specifications and manuals are found by selecting the products below.

Crimp Height Specifications are then contained in the Application Tooling Specification document.