Part Number: 22-29-2021
KK® 254 Wire-to-Board Header, Vertical, with Friction Lock, 2 Circuits, Gold (Au) Plating
Series image - Reference only
- Status:
- Active
- Series:
- 6410
- Category:
- PCB Headers
- Overview:
- KK® Interconnect System - Molex
- Old Part Number:
- AE-6410-02A(241)
Product Environmental Compliance
EU RoHS:ELV and RoHS Compliant
China RoHS:
REACH SVHC:Contains SVHC: No
Low-Halogen Status:Low-Halogen
Part Detail
General
| Status | Active |
|---|---|
| Category | PCB Headers |
| Series | 6410 |
| Application | Signal, Wire-to-Board |
| Overview | KK® Interconnect System - Molex |
| Product Name | KK® 254 |
| UPC | 800753589452 |
Physical
| Breakaway | No |
|---|---|
| Circuits (Loaded) | 2 |
| Circuits (maximum) | 2 |
| Color - Resin | Natural (White) |
| First Mate / Last Break | No |
| Flammability | 94V-0 |
| Glow-Wire Compliant | No |
| Guide to Mating Part | No |
| Keying to Mating Part | None |
| Lock to Mating Part | Yes |
| Material - Metal | Brass |
| Material - Plating Mating | Gold |
| Material - Plating Termination | Tin |
| Material - Resin | Nylon |
| Net Weight | 0.216/g |
| Number of Rows | 1 |
| Orientation | Vertical |
| PC Tail Length | 3.56mm |
| PCB Locator | No |
| PCB Retention | None |
| PCB Thickness - Recommended | 1.60mm |
| Packaging Type | Bag |
| Pitch - Mating Interface | 2.54mm |
| Pitch - Termination Interface | 2.54mm |
| Plating min - Mating | 0.508µm |
| Plating min - Termination | 0.508µm |
| Polarized to Mating Part | Yes |
| Polarized to PCB | No |
| Shrouded | Partial |
| Stackable | No |
| Surface Mount Compatible (SMC) | No |
| Temperature Range - Operating | See Product Specification |
| Termination Interface: Style | Through Hole |
Electrical
| (Please review the Product Specification for specific details.) | |
|---|---|
| Current - Maximum per Contact | 4A |
| Voltage - Maximum | 250V |
Agency Certification
| Please find UL Certificates by searching the UL Database using the Molex Series Number. Click here to visit the UL Database | |
|---|---|
| CSA | LR19980 |
| UL | E29179 |
Solder Process Data
| Duration at Max. Process Temperature (seconds) | 5 |
|---|---|
| Lead-free Process Capability | Wave Capable (TH only) |
| Max. Cycles at Max. Process Temperature | 1 |
| Process Temperature max. C | 232 |
Material Info
| Old Part Number | AE-6410-02A(241) |
|---|
Reference - Drawing Numbers
| Product Specification | PS-99020-0088 |
|---|---|
| Sales Drawing | SDAE-6410-N |
Application Tooling
Tooling specifications and manuals are found by selecting the products below.
Crimp Height Specifications are then contained in the Application Tooling Specification document.
Previously Available Application Tooling
Check our list of old tooling that used to be available for this part


Stay Connected with Molex: