Skip to main content
Molex Connectors

Connectors

Connectors help applications run reliably in literally every environment on earth, making them some of the most diverse yet crucial electronic components. Molex gives our customers individualized support with optimized solutions that include board-to-board, wire-to-wire, high-speed flexible edge cards, memory module sockets and more. Our trusted capabilities reflect an integrated global footprint, collaborative experience across all market sectors, and 80+ years of industry-leading connector manufacturing and testing expertise.

Products


Automotive Connectors

Engineered for reliability despite constant vibration, extreme temperatures and harsh environments, rugged Molex automotive connectors provide rugged, compact solutions that address fast-changing automotive connectivity needs.

MX150 Automotive Wire Harness

Backplane Connectors

High-speed backplane and midplane solutions to meet the demand for increased network bandwidth and advanced technology. Each solution is designed for high performance, increased density and optimal data rates.
Backplane Digital Roadmap

Board-to-Board Connectors

Molex offers a wide variety of Board-to-Board Connectors for microminiature, high-speed, high-density, and high-power applications, such as stacking, mezzanine, coplanar, orthogonal and PCB connectors.

Molex Slimstack board-to-board connectors.

Card Edge Connectors

The extensive Molex portfolio of card edge connectors offers adaptable circuit sizes, varying pitches and versatile configuration options, providing compact, reliable and high-performance solutions for a diverse array of applications.

Silver-Edge-Card-Connectors

Circular Connectors

Supporting reliable data, signal and power transmission in challenging conditions, Molex circular connectors employ features such as sealing and positive locks to ensure dependable, multifunctional performance in harsh environments.

D-Shaped Connectors including AirBorn M Series, AirBorn N Series and AirBorn RocKet connectors.

D-Shaped Connectors

Easily installed and maintained D-shaped connectors, such as D-sub and micro-D, provide secure mating and exceptional signal integrity for a variety of applications. Versatile options support a wide range of current, voltage and signal types, including high-speed data and power connections. Compact, high-density, EMI-resistant and mechanically robust versions are available.

Molex High Density D-Sub Connectors and Adapters.

D-Sub Connectors

A comprehensive ecosystem of standard, high-density and mixed-layout D-Sub Connectors, as well as an extensive range of backshells and accessory options, provides rugged, high-precision connectivity solutions for a variety of applications.

Molex D-Sub Connectors

FFC/FPC Connectors

Versatile and reliable Easy-On FFC/FPC Connectors from Molex provide low-profile solutions that support robust applications and diverse manufacturing needs. Various pitch sizes, circuit configurations and actuator styles are available for superior design flexibility.

Easy On FFC/FPC Connectors.

Heavy-Duty Connectors for Rugged Industrial Applications

Molex heavy-duty connectors—rugged, sealed solutions for reliable power and signal transmission in harsh industrial environments. 
Heavy-Duty Connectors.

High-Power Connectors

From busbars and jumpers to connectors and cable assemblies, Molex provides dependable, high-performance power distribution solutions that serve as the essential backbone for data centers, home energy storage and many other vital infrastructure systems.

Molex EXTreme Power connectors including EXTreme PowerMass connectors, EXTreme Ten60 and EXTreme LPHPower connectors.

High-Speed Pluggable I/O Connectors

Molex empowers customers with scalable high-speed pluggable input-output (I/O) solutions that help address next-generation thermal and performance needs for future-proof configurations. Our one-stop innovations include precision-engineered cables, connectors and cages that reflect leading-edge protocols and standards, like QSFP-DD and OSFP.

Molex High-Speed Pluggable I/O Products

I/O Connectors

Molex’s wide range of USB products includes USB Type-A, USB Type-B, USB Type-C, USB 4, USB 3.0, standard USB 2.0, Micro USB and Mini-B, with various configurations, orientation, soldering and mounting options that support splashproof and waterproof devices, reversible function, power delivery, high-data transmission rate and reliable connectivity.

USB Type C and USB Hybrid I/O Connectors

Industrial Connectors

Supporting industrial automation, power distribution and Industry 4.0 applications, Molex Industrial Connectors provide ruggedized interconnect solutions designed for harsh environmental conditions. A wide range of power, signal and data connectors helps enable improved reliability, enhanced flexibility and improved performance for industrial networks and devices.

Molex M12 Ultra-Lock 2.0 connectors.

Internal High-Speed Connector Systems

Meeting the need for next-generation performance requires balancing high speeds with thermal efficiency and EMI mitigation. Molex internal high-speed I/O connector systems help shorten signal pathways and enable configurable routing, enhancing signal integrity and overcoming high-frequency challenges.

Molex NextStream High-Speed Connector and Cable Assembly

Medical Connectors

Medical connectors from Molex are customizable, biocompatible, durable and regulatory-compliant. Engineered for high signal integrity and robust power handling in ultra-compact form factors, these solutions offer certifications that ensure quality, traceability and reliable performance.

Mini-Lock Wire-to-Board Sample Board

Memory/SIM Card Connectors

Compact and reliable SD and SIM card connectors from Molex deliver high-speed data transfer for space-constrained mobile, industrial, automotive and IoT designs. A versatile portfolio of solutions ensures durability and consistent performance in demanding environments.

micro SD micro-SIM Combo Connector

Mezzanine Connectors

Fast, dense and reliable, Molex Mezzanine Connectors deliver high data rates and precision impedance to connect stacked parallel PCBs. Multiple options for stack heights, mounting styles and differential pair counts are available, as are hermaphroditic (self-mating) solutions that simplify the bill of materials.

Molex Mirror Mezz hermaphroditic connectors with up to 270 differential pairs.

MIL-SPEC Connectors

Mission-critical components in demanding aerospace and defense applications must meet exacting military standards for performance, ruggedness and reliability. Trusted MIL-SPEC connectors from Molex are engineered for exceptional durability in ground, air and naval applications subject to extreme vibration, shock, moisture, dust, salt spray, EMI/RFI and temperature extremes.

AirBorn M Series MIL-DTL-83513 Micro-D connectors.

Modular Connectors

Customizable modular connectors enable scalable and versatile connectivity, saving space and weight by meeting multiple needs in a single interface. Molex modular connectors are engineered for superior reliability, with a wide range of available configurations that allow designers to meet high-performance power, signal and high-speed data requirements.

Modular connectors including a Heavy-Duty Connector and an MX-DaSH Connector.

Panel-Mount Connectors

Molex panel-mount connectors provide secure, external connection points for cables and wires to interface with panels, chassis or enclosures. Ideal for wire-to-device and wire-to-board applications across multiple industries, these connectors can support durable connections, sealing, EMI resistance and multiple mounting styles and orientations.

Molex panel-mount connectors including an MX150 Pass-Through Connector Assembly, Squba Sealed connector and Micro-Fit connector.

Rectangular Connectors

Ideal for high-density connectivity in a variety of industries and applications, Molex rectangular connectors are multi-pin connectors capable of transmitting power, signal or data in flexible and customizable form factors. Hybrid versions and rugged versions optimized for reliability in harsh environments are available to help designers optimize space, weight and performance.

Molex rectangular connectors including an EXTreme PowerEnergetiC  connector, a Quad-Row board-to-board connector and a KickStart Connector.

RF Connectors

Precision-engineered RF connectors from Molex provide reliable, high-frequency signal integrity for a variety of high-performance applications. Solutions from rugged, sealed connectors to ultra-microminiature and custom designs meet a variety of performance needs.

Molex RF Solutions.

Sockets

Molex provides automotive bulb, camera and SIP sockets for a variety of industries including automotive and consumer electronics.

Automotive Bulb Socket

Solderless Terminals

Rugged, high-quality solderless interconnect solutions from Molex, including terminals, splices, quick disconnects and wire management products, meet demanding interconnect requirements across a broad range of markets and applications.

Molex Solderless Terminals

Specialty Power Connectors

Delivering high-performance reliability for harsh commercial-vehicle, marine and industrial environments, specialty power connectors from Molex offer sealed designs, high current handling and proven protection against dust and moisture ingress.

Specialty Power Connectors

Storage and Memory Connectors

Supporting the growing bandwidth demands of next-generation communication and computing devices, Molex storage and memory connectors provide fast, dependable, loss-free data transmission.

DDR3 DIMM Connectors

Terminal Blocks and Barrier Strips

With their flexibility, secure connections, and ability to withstand harsh environments, Molex terminal blocks offer a variety of advantages. They can accommodate different wire sizes and types, making them a popular choice in many industries. By simplifying wiring connections, our terminal blocks can help you save time and money while improving safety and reliability.

Terminal Blocks

Wire-to-Board Connectors

The broad portfolio of Molex wire-to-board connectors includes basic, enhanced, sealed, rugged and Glow Wire-capable solutions. Various pitches, current ratings and configurations provide reliable power and signal connectivity for microminiature to high-power systems across multiple industries.

Mini-Lock Wire-to-Board Sample Board

Wire-to-Wire Connectors

Molex Wire-to-Wire solutions provide a variety of cable/wire types and sizes with numerous options to fit your application needs across most industries including connector types that fit applications requiring high-power, microminiature, sealed, rugged, and reliable solutions.
Molex CP-6.5 wire-to-wire connector system.