Skip to main content
Molex Connectors

Connectors

Connectors help applications run reliably in literally every environment on earth, making them some of the most diverse yet crucial electronic components. Molex gives our customers individualized support with optimized solutions that include board-to-board, wire-to-wire, high-speed flexible edge cards, memory module sockets and more. Our trusted capabilities reflect an integrated global footprint, collaborative experience across all market sectors, and 80+ years of industry-leading connector manufacturing and testing expertise.

Products


Automotive Connectors

Because automotive connectors are exposed to constant vibration, extreme temperatures and unpredictable weather patterns, they need to perform reliably in even the toughest conditions. 

MX150 Automotive Wire Harness

Backplane Connectors

High-speed backplane and midplane solutions to meet the demand for increased network bandwidth and advanced technology. Each solution is designed for high performance, increased density and optimal data rates.
Backplane Digital Roadmap

Board-to-Board Connectors

Molex offers a wide variety of Board-to-Board Connectors for microminiature, high-speed, high-density, and high-power applications, such as stacking, mezzanine, coplanar, orthogonal and PCB connectors
Molex SlimStack board-to-board connectors.

Card Edge Connectors

By creating industry standards and collaborating with customers, Molex is committed to offering a wide range of edge card receptacles with various circuit sizes, configurations, pitch and PCB-attach terminations for use in multiple applications across one solution.
Sliver-Edge-Card-Connectors

D-Shaped Connectors

Easily installed and maintained D-shaped connectors, such as D-sub and micro-D, provide secure mating and exceptional signal integrity for a variety of applications. Versatile options support a wide range of current, voltage and signal types, including high-speed data and power connections. Compact, high-density, EMI-resistant and mechanically robust versions are available.

D-Shaped Connectors including AirBorn M Series, AirBorn N Series and AirBorn RocKet connectors.

D-Sub Connectors

FCT D-Sub Product Family includes connectors available in standard, high-density and mixed-layout versions, as well as various material and plating combinations with an extensive range of backshells and accessory options, to provide effective solutions for a variety of applications
D-SUB-Connectors

FFC/FPC Connectors

Molex Easy-On FFC Connectors and FPC Connectors provide an extensive combination of actuators, pitch sizes (0.20 to 2.00mm) and circuit sizes (2 to 120) to support electronics manufacturers with reliable, robust and easy-to-use connector solutions with improved design flexibility.
Easy-On FFC/FPC Connectors

Heavy-Duty Connectors for Rugged Industrial Applications

Molex heavy-duty connectors—rugged, sealed solutions for reliable power and signal transmission in harsh industrial environments. 
Heavy-duty connectors

Internal High-Speed Connector Systems

As system architects design complex signal channels from point A to point B, they encounter obstacles that become increasingly challenging to overcome—especially at higher frequencies. Molex gives technology innovators an industry-leading portfolio of high-speed internal input/output (I/O) solutions that support next-generation speeds, thermal efficiencies and EMI containment inside the required footprint.
BiPass-NearStack Internal High-Speed Connector System

High-Speed Pluggable I/O

Molex empowers customers with scalable high-speed pluggable input-output (I/O) solutions that help address next-generation thermal and performance needs for future-proof configurations. Our one-stop innovations include precision-engineered cables, connectors and cages that reflect leading-edge protocols and standards, like QSFP-DD and OSFP.

Molex high-speed pluggable I/O products including a CDFP PCIe Generation 6 Connector System interconnect assembly and a BiPass Cable Assembly.

High-Power Solutions

From state-of-the-art data centers to smart factories, safe and reliable power is crucial for enabling efficient operations. Because high power solutions form the backbone of many modern power distribution networks, Molex recognizes that flexible dependability is imperative. That’s why we give customers a versatile range of high-performance busbar, connector and cable assembly solutions, backed by our 80+ years of proven experience across every major industry sector.​
Busbar High-Power Solutions

I/O Connectors

Molex’s wide range of USB products includes USB Type-A, USB Type-B, USB Type-C, USB 4, USB 3.0, standard USB 2.0, Micro USB and Mini-B, with various configurations, orientation, soldering and mounting options that support splashproof and waterproof devices, reversible function, power delivery, high-data transmission rate and reliable connectivity.

USB Type C and USB Hybrid I/O Connectors

Industrial Connectors

Supporting industrial automation, power distribution and Industry 4.0 applications, Molex Industrial Connectors provide ruggedized interconnect solutions designed for harsh environmental conditions. A wide range of power, signal and data connectors helps enable improved reliability, enhanced flexibility and improved performance for industrial networks and devices.

Industrial Connectors

Memory / SIM Card Connectors

Optimized for reliability and high-speed data transfer, Molex’s compact, easy-to-use SD and SIM Memory Card Sockets, in different configurations, meet the quick and compact connection requirements of various industries
Memory Card-Connectors -Pin-Eject-Type

Mezzanine Connectors

Fast, dense and reliable, Molex Mezzanine Connectors deliver high data rates and precision impedance to connect stacked parallel PCBs. Multiple options for stack heights, mounting styles and differential pair counts are available, as are hermaphroditic (self-mating) solutions that simplify the bill of materials.

Molex Mezzanine Connectors in an exploded view.

MIL-SPEC Connectors

Mission-critical components in demanding aerospace and defense applications must meet exacting military standards for performance, ruggedness and reliability. Trusted MIL-SPEC connectors from Molex are engineered for exceptional durability in ground, air and naval applications subject to extreme vibration, shock, moisture, dust, salt spray, EMI/RFI and temperature extremes.

Army helicopter pilot flying a helicopter.

Modular Connectors

Customizable modular connectors enable scalable and versatile connectivity, saving space and weight by meeting multiple needs in a single interface. Molex modular connectors are engineered for superior reliability, with a wide range of available configurations that allow designers to meet high-performance power, signal and high-speed data requirements.

Modular connectors including a Heavy-Duty Connector and an MX-DaSH Connector.

Panel-Mount Connectors

Molex panel-mount connectors provide secure, external connection points for cables and wires to interface with panels, chassis or enclosures. Ideal for wire-to-device and wire-to-board applications across multiple industries, these connectors can support durable connections, sealing, EMI resistance and multiple mounting styles and orientations.

Molex panel-mount connectors including an MX150 Pass-Through Connector Assembly, Squba Sealed connector and Micro-Fit connector.

Rectangular Connectors

Ideal for high-density connectivity in a variety of industries and applications, Molex rectangular connectors are multi-pin connectors capable of transmitting power, signal or data in flexible and customizable form factors. Hybrid versions and rugged versions optimized for reliability in harsh environments are available to help designers optimize space, weight and performance.

Molex rectangular connectors including an EXTreme PowerEnergetiC connector, a Quad-Row board-to-board connector and a KickStart Connector.

RF Microwave Technology Solutions

RF Solutions from Molex include a comprehensive array of RF products and connectivity options for RF wireless, microwave, mmWave and 5G applications. Learn more about off-the-shelf and custom RF solutions.
Molex RF Solutions.

Sockets

Molex provides automotive bulb, camera and SIP sockets for a variety of industries including automotive and consumer electronics.

Automotive Bulb Socket

Solderless Terminals

A wide variety of reliable, high-quality solderless solutions that include terminals, splices, quick disconnects and wire management products that meet the interconnect needs of the electrical and industrial markets.

Solderless Terminals

Specialty Power Connectors

Designed to solve specific challenges for commercial vehicles, marine and other harsh environments, Specialty Power Connectors from Molex provide robust reliability and high performance.
Specialty Power Connectors

Storage and Memory Connectors

Next-generation communication and computing devices need rapid access to accumulated information—so storage and memory connectors serve as critical links that help facilitate fast, dependable, loss-free transmission.

DDR3 DIMM Connectors

Terminal Blocks and Barrier Strips

With their flexibility, secure connections, and ability to withstand harsh environments, Molex terminal blocks offer a variety of advantages. They can accommodate different wire sizes and types, making them a popular choice in many industries. By simplifying wiring connections, our terminal blocks can help you save time and money while improving safety and reliability.

Terminal Blocks

Wire-to-Board Connectors

Molex offers a wide variety of wire-to-board connector types that fit applications requiring high-power, microminiature, sealed, rugged, and reliable solutions.
Mini-Lock Wire-to-Board Sample Board

Wire-to-Wire Connectors

Molex Wire-to-Wire solutions provide a variety of cable/wire types and sizes with numerous options to fit your application needs across most industries including connector types that fit applications requiring high-power, microminiature, sealed, rugged, and reliable solutions.
Molex CP-6.5 wire-to-wire connector system.