Skip to main content
Part Number
755685000
Category
Board-to-Board Connectors

Physical Specifications

Breakaway
No
Circuits Loaded
64
Circuits Maximum
64.0
Durability Mating Cycles Max
50
First Mate Last Break
No
Flammability
94V-0
Glow Wire Capable
No
Guide To Mating Part
No
Keying To Mating Part
No
Lock To Mating Part
No
Material Plating Mating
Gold
Material Plating Termination
Tin
Net Weight
24.040/g
Number Of Rows
8.0
Orientation
Right Angle
Packaging Type
Tray
Pcb Locator
No
Pcb Retention
No
Pcb Thickness Recommended
2.40mm
Pc Tail Length
3.07mm
Pitch Mating Interface
2.50mm
Pitch Termination Interface
2.50mm
Polarized To Mating Part
No
Polarized To Pcb
No
Power Signal Configuration
64s - 0p
Shrouded
Closed Ends
Stackable
No
Temperature Range Operating
-40° to +105°C
Termination Interface Style
Through Hole

Electrical Specifications

Current Maximum Per Contact
3.0A
Voltage Maximum
50V

Keywords: 75568-5000, 0755685000
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life