Skip to main content
Part Number
2077820002
Category
Connector Housings

Physical Specifications

Circuits Maximum
2.0
Color Resin
Black
Flammability
94V-0
Gender
Receptacle
Glow Wire Capable
Yes
Keying To Mating Part
No
Lock To Mating Part
Yes
Material Resin
Nylon
Net Weight
3.165/g
Number Of Rows
1.0
Packaging Type
Tray
Panel Mount
No
Pitch Mating Interface
3.60mm
Pitch Termination Interface
3.60mm
Polarized To Mating Part
Yes
Temperature Range Operating
-40° to +105°C

Keywords: 207782-0002, 2077820002
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
Contains Dodecamethylcyclohexasiloxane; Decamethylcyclopentasiloxane; Octamethylcyclotetrasiloxane per D(2025)7771-DC (04 Feb 2026)
RoHS Display Name
EU RoHS
RoHS Status
Compliant per EU 2015/863
 - 2077820002 - Image 1  - 2077820002 - Image 2  - 2077820002 - Image 3  - 2077820002 - Image 4
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life