Show Search
  • Contact Molex
  • Product Index
  • Find Distributors
Molex logo

Home / EXTreme Power™ Products / EXTreme LPHPower™ Connectors / Introduction

EXTreme LPHPower™ Connectors

EXTreme LPHPower™ Connectors

High-current, low-profile EXTreme LPHPower™ connector extends mounting flexibility to backplane or midplane mating applications

The EXTreme LPHPower™ Connector is a mixed, high-current power and signal connector system that picks up where traditional connectors leave off. Designed with power blades parallel to the PC board, its extremely low-profile height of only 7.50mm allows greater system airflow while taking up 53% less space than traditional connectors with the same current rating.

Designed as a new generation of power interconnect, Molex's EXTreme LPHPower connector provides up to 127.0A per linear inch of space, has two isolated power blades in each housing bay and can be mated in a right-angle, co-planar or vertical orientation. EXTreme LPHPower can be mated in a traditional two-piece connector system, or as a one-piece receptacle-to-cardedge / bus-bar application.

Full Overview >

EXTreme LPHPower™ - Molex

Power Only Receptacle
Vertical

EXTreme LPHPower™ - Molex

Signal Only Receptacle
Vertical

EXTreme LPHPower™ - Molex

Hybrid Receptacle
Vertical

Application Tooling

EXTreme LPHPower™ - Molex

Right-Angle Receptacle
Hybrid Power/Signal
Power Only
Signal Only

EXTreme LPHPower™ - Molex

Right-Angle Plug
Hybrid Power/Signal
Power Only
Signal Only

Features

Low-profile design, 7.50mm height
Enhances system airflow and provides 127.0A per linear inch

Receptacle sides mates to Molex standard LPH plug or an industry standard 1.57mm PCB gold finger card edge
Extends design flexibility

Rated for current interruption
Meets hot-plugging requirements

Rugged signal and power contacts
Reduce the potential for stubbing or damage

Two isolated power contacts per housing bay (top and bottom)
Allows power and return circuits in a single bay for a total of 60.0A per power bay

Applications

Data/Communications

Test equipment Workstations

Industrial

Industrial Controllers

Networking

1U rack boxBackplanesPower SuppliesServers

Telecommunications

RoutersSwitches
*This is not a definitive list of applications for this product. It represents some of the more common uses.

Other Products

EXTreme PowerMass™ High-Current Connectors

EXTreme Ten60Power™ High-Current Connector

EXTreme ZPower™ Connectors

EXTreme PowerEdge™ Connectors

EXTreme PowerDock™ Connectors

EXTreme LPHPower™ Connectors

EXTreme PowerPlus™ (SSI)

EXTreme Guardian™ System

EXTreme MicroPower™ Connectors

EXTreme OrthoPower® Orthogonal Direct-Power Connector System

EXTreme EnergetiC™ High-Current Connector System

Contact Molex

Stay Connected with Molex

  • The Connector Blog

© Copyright Molex 2017 | View Full Site
California Supply Chains Act