Show Search
  • Contact Molex
  • Product Index
  • Find Distributors
Molex logo

Home / Terminal Blocks and Barrier Strips / Eurostyle™ Terminal Blocks / Introduction

Refine Search
Eurostyle™ Terminal Blocks

Eurostyle™ Terminal Blocks

EuroStyle™ fixed-mount and pluggable terminal blocks offer the most complete lineup of high-power, high-density, customizable terminal blocks available with current ratings up to 115.0A

EuroStyle™ high-temperature terminal blocks are designed to meet the requirements demanded by high-power industrial applications. Available with 1 to 30 AWG, 2 to 80 circuits and pitches ranging from 3.50 to 15.00mm, Molex has the most complete line up of high-density, fixed-mount and pluggable terminal blocks. Mating options include horizontal, vertical, right-angle and 45°, with a variety of features including rising cage pressure clamp, combination slotted/posi-drive screws, extended-wire entry funnel, retention screws and mounting flanges.

Full Overview >

Molex One Piece Terminal Blocks

One Piece

Molex Terminal Block Plugs

PCB Headers

Molex Terminal Block Plugs

Plugs

Features

Rising cage pressure clamp termination
Compresses wire evenly providing a secure contact without wire damage or intermittence

Combination slotted/posi-drive screw heads
Improves transmission of torque for greater wire retention

Staggered and vertically offset wiring terminals
Easier wiring access

Rear barrier
Prevents over insertion of wire

Mounting flanges with large gussets
Accommodates panel mounting and prevents bowing or flexure

Accepts ring and spade wiring terminals and works with standard and #2 Philips screwdriver
No special tools required

Optional mounting ends
Ensure a secure mate between plug and header, especially valuable in vibration applications

Two styles imprinting options
Aid in identifying circuits for easy testing and repair in the field

Large and robust wiring terminal interface (available on select series)
Increases packaging densities

Push-button operation designed for push-in terminations of solid or stranded wire
Simplifies wire termination and removal from contacts. Allows easy and cost-effective servicing of the PCB or wire-termination corrections

Applications

Consumer

AppliancesFire alarms / smoke detectorsHVAC

Industrial

AC drives Audible/visual warning systems Cellular base stations Controller board Digital process meters Load control systems Motor controls Power controllers Power converters Power interface modules Power monitoring devices

Industrial Automation

Gas and oxygen analyzers

Networking

Power Supplies

Sustainable Energy

Solar power
*This is not a definitive list of applications for this product. It represents some of the more common uses.

Other Products

Barrier Terminal Strip Families

Eurostyle™ Two-Screw Barrier Strips

Beau Barrier Strips

PCB Terminal Block Families

High-Current, Universal-Clamp Terminal Blocks

Eurostyle™ Terminal Blocks

MTC™ (Multi-Terminal Connector)

Lite-Trap and Mini Lite-Trap Connector System

Contact Molex

Stay Connected with Molex

  • The Connector Blog

© Copyright Molex 2017 | View Full Site
California Supply Chains Act