Show Search
  • Contact Molex
  • Product Index
  • Find Distributors
Molex logo

Home / Industrial Automation Products / EtherCAT Junction Boxes / Introduction

EtherCAT Junction Boxes

EtherCAT Junction Boxes

Molex EtherCAT Junction Boxes support flexible wiring configurations and mounting options in Line, Tree or Star topologies in a compact footprint, which allows our customers’ EtherCAT systems to stay operational in the event of a machine error requiring a shutdown

A junction box is the central network hub where cables are plugged and unplugged, leading to wear and tear. A compact, metal housing and shielded RJ45 ports help maintain the product’s mechanical and electrical integrity.

When a network infrastructure issue occurs, having an easy way to check a device’s status is crucial. LEDs are positioned on the front panel of the junction box for easy diagnosis. Three rotary dials allow the user to easily identify a junction box with the code specified through the software.

With operation employee numbers shrinking and responsibilities increasing, automation devices need to become easy to use. A supplied XML file affords easy software configuration and M8 connector provides robust and reliable connection with less room for installation errors.

Full Overview >

8-Ports

12-Ports

Features

Several LED Indicators
Allow the operators to quickly assess the box’s status and each port’s connection and activity

Din-Rail or vertical screw set up
Provides flexibility for automation system setup choices

Durable metal enclosure
Helps enhance mechanical integrity for devices typically found in harsher, industrial environments

A Unique, Compact Housing
Space-saving design provides mechanical integrity to ensure continuous functionality

8 or 12 EtherCAT ports in a unique compact size
Variable number of ports allows greater flexibility in a space-saving design

Shielded RJ45
Shielded connection ensures optimal signal integrity and minimal interruption to your plant’s vital automation processes

Low-profile M8 power connector
Industry-standard connection that takes up a minimal amount of space

Applications

Industrial Automation

Factory automationMachine builders
*This is not a definitive list of applications for this product. It represents some of the more common uses.

Other Products

Connectivity

Brad Ultra-Lock Connection System

Brad MX-PTL M12 Cordsets

Brad Micro-Change (M12) Connectors

Brad Mini-Change Connectors

Brad Nano-Change (M8) Products

IP67-Rated HarshIO Modules

mPm® DIN Valve Connectors

Brad Micro-Change M12 Circular Hybrid Technology (CHT) Connector and Cordsets

Brad Ultra-Lock (M12) EX Connection System for Zone 2 Hazardous Locations

Brad Foundation FieldBus Solutions

NMEA 2000 Brad Micro-Change (M12) and Brad Mini-Change Cables and Connectors

Brad M23 Signal and Power Connectors

Brad Micro-Push M12 Cordsets and Connectors

Brad Passive-Signal and Safety MPIS Boxes

Brad M8 and M12 Cordsets with Knurled Hexnuts and WSOR Cable (European Market)

Brad M40 Connector Solutions

Power

Brad Power Cordsets and Receptacles

Brad Quick-Change Connectors

Brad M23 Signal and Power Connectors

Brad M12 Power Connector System

GWconnect® Heavy Duty Connectors (HDC)

Communication and Control

PC Network Interface Cards

PAC/PLC Communications Modules

IP67-Rated HarshIO Modules

Software Development Kits

Remote Communication Modules

Network Diagnostics Tools

Simulation Tools

Industrial Remote Access

Rockwell Encompass Program

Brad Industrial Ethernet Solutions

EtherCAT Junction Boxes

Contact Molex

Stay Connected with Molex

  • The Connector Blog

© Copyright Molex 2017 | View Full Site
California Supply Chains Act