Custom Headers
Custom Headers provide design flexibility, production efficiency while decreasing needed equipment assets
Features
Delivers solution with custom housing, pins and blades designed for each application’s unique needs
Pins and/or blades inserted into header per specification
Provides time and cost efficiencies by simplifying the production process
Removes the need for stitching equipment
Creates a cost savings by decreasing capital investment needed for production
Single and dual wafers
Customize for specific board stacking applications
Custom Combo Blade/Pin Header
Pins and blades available in various sizes, counts, amperages and plating
Offers flexibility to meet specific design needs
Reduces number of components on PCB by enabling more pins and blades on one header
Through-hole pins and SMT capable
Provides a more robust interface
Custom Pin Headers
Specify attributes with online product configurator
Custom Pin Headers designed and sampled within days
Custom circuit sizes, variable pin lengths in 1.0mm increments
Provides customer flexibility
Multiple mounting versions available, including vertical and right-angle, through-hole, vertical and horizontal SMT
Design to suit low profiles and flexible stacking requirements
Applications
AutomotiveBody ElectronicsEngine trainCommercial VehicleInfotainmentSafety systemConsumerCar audio systemGPSGaming MachinesHome Appliance LCD TVSet Top BoxesData/CommunicationsDesktop computerMonitorNotebook computerServersStorageIndustrialLightingLogic controllerPowerRobotic systemSwitching systemTelecommunicationsBase stations Control roomExchange stationRoutersSwitches |
|
| *This is not a definitive list of applications for this product. It represents some of the more common uses. | |
Other Products
Microminiature
SlimStack Fine-Pitch SMT Board-to-Board ConnectorsPMC Mezzanine Connectors
EBBI 50D
Slim-Grid Board-to-Board Connectors
Compression Connectors
Flexi-Mate Connector System
Milli-Grid Connector System
High Speed (Signal)
Power
KK® 396 Connector SystemMini-Fit BMI Connectors
EXTreme LPHPower Connectors
EXTreme PowerEdge Connectors
EXTreme Ten60Power High-Current Connector
EXTreme EnergetiC High-Current Connector System
Micro-Fit 3.0 Connector System Product Family
EXTreme PowerMass High-Current Connectors
Signal
C-Grid® ProductsC-Grid III
KK® 254 Connector System
TermiMate One-Circuit Terminal-Style Connector System
Custom Headers
I/O
Serial ATA Connectors and Cable AssembliesSerial Attached SCSI (SAS) Connectors



